Main Circuit - feedback
Optocoupler
Product Name | Status | Description | Features | Package | Q-Level |
SFH610x | SMD or leaded optocoupler phototransistor output; high reliability | VISO = 5300 VRMS; Tamb: -55 to +100°C CTR: 40% to 320% | SMD / TH-DIP SMD-4 or DIP-4 | DIN EN (V UL/CSA BSI |