Diodes and Rectifiers - Standard and Fast Recovery
Standard recovery rectifiers include avalanche, glass passivated pallet chip junction (GPP), open junction, and new planar wafer technology Gen 1, Gen 2 (low VF). Available in conventional surface mount packages and eSMP® package series for comprehensive applications in automotive such as advanced driver assistance systems (ADAS)and safety Robust glass passivated technology in conventional surface mount and power packages are available for harsh environment applications in industrial and automotive.
- Product Lines
- Standard Recovery
- Avalanche Rectifiers
- GPP
- Open Junction
- Planar
- Fast Recovery
- Avalanche Rectifiers
- GPP
- Open Junction
- Applications
- Forward Current (IFAV)
- Reverse Recovery Time (trr)
- Package (JEDEC®) Code
- Surface-Mount
- DFN33A
- DFN3820A
- DPAK (TO-252AA)
- D2PAK (TO-263AB)
- D2PAK 2L (TO-263AB 2L)
- eSMP® Series
- MicroSMP (DO-219AD)
- SlimDPAK (TO-252AE)
- SlimDPAK 2L
- SlimSMA (DO-221AC)
- SlimSMAW (DO-221AD)
- SMF (DO-219AB)
- SMP (DO-220AA)
- SMPA (DO-221BC)
- SMPC (TO-277A)
- SMPD (TO-263AC)
- SMPD 2L
- GF1 (DO-214BA) Superectifier®
- GL41 (DO-213AB) Superectifier®
- MELF
- SMA (DO-214AC)
- SMB (DO-214AA)
- SMC (DO-214AB)
- Through-Hole
- DO-201AD
- DO-15 (DO-204AC)
- DO-41 (DO-204AL)
- MPG06
- P600
- PowerTab®
- SOD-57 Sinterglass
- SOD-64 Sinterglass
- TO-220AB
- TO-220 FullPAK
- TO-247
- TO-247AD