Apr 18, 2024 | Reduce Power Losses, Increase Efficiency | IHDF-1300AE-1A | Inductors | |
Apr 12, 2024 | High Luminous Intensity in Small Package for Heart Rate Monitoring and Smoke Detection | VLMB2332T1U2-08, VLMTG2332ABCA-08 | LEDs | |
Apr 9, 2024 | High Peak Pulse Power and Low Leakage Current in Compact DFN3820A Package | 6DFNxxxA, T6NxxxA | Semiconductors | |
Mar 25, 2024 | TO-244 Gen III Package Improves Life Expectancy | VS-VSUD505CW60, VS-VSUD510CW60 | Semiconductors | |
Mar 14, 2024 | P16F et al | P16F, PA16F | Panel Potentiometers | |
Mar 7, 2024 | Drop-in Replacements Lower Costs by Eliminating the Need for PCB Redesigns | TFBS4xx, TFDU4xx | Semiconductors | |
Mar 4, 2024 | R25 Values to 1 kΩ, Voltages to 1200 VDC, and Energy Handling to 240 J in Two Sizes | PTCEL | Resistors | |
Feb 26, 2024 | Increase Efficiency and Density, While Saving Space and Reducing Component Counts | SiZF4800LDT | MOSFETs | |
Feb 14, 2024 | INT-A-PAK (IAP) Power Module Features Best-in-Class IGBTs | VS-GT*0TS065* | IGBT Modules | |
Feb 7, 2024 | Higher Power Density and Increased Thermal Performance | SiSD5300DN | MOSFETs | |
Jan 24, 2024 | Detect Visible and Near IR Radiation Over a Wide Spectrum Range From 350 nm - 1100 nm | VEMD2704 | Optical Sensors | |
Jan 16, 2024 | Reduces Power Consumption to Increase Efficiency in Battery-Powered Applications | VCNL36828P | LEDs, Optoelectronics | |
Jan 11, 2024 | Increase Battery Life in Mobile Devices While Enabling Outdoor Applications | TSOP582 et al | IR Receivers for Remote Control | |
Nov 29, 2023 | Save Energy, Enable Use With Low Voltage Microcontrollers and I2C and SPI Bus Systems | VOH260A | Optocouplers/Isolators | |
Oct 20, 2023 | Military H-Level Shock and Vibration Capabilities for High Reliability at a Low Cost | STH | Tantalum, Wet | |
Sep 8, 2023 | Increased Power Density With the Smallest 6 A, 20 A, and 25 A Buck Regulators | SiC951, SiC931, SiC967 | ICs - Power and Linear | |
Aug 23, 2023 | Pin to Pin Compatible, Higher Performing Replacements for Previous-Generation Devices | TSMP95000, TSMP96000, TSMP98000 | Semiconductors | |
Aug 16, 2023 | Enables High Power Ratings and Density, While Lowering Losses to Increase Efficiency | SiHP054N65E | MOSFETs | |
Aug 8, 2023 | Industry-First Rectifier and TVS Two-in-One Solution in FlatPAK 5 x 6 Package | R3T2FPHM3 | Semiconductors | |
Aug 3, 2023 | VCNT2030 Sensor Saves Space, Delivers Improved Performance | VCNT2030 | Optical Sensors | |
Jun 30, 2023 | Higher Current Ratings and Superior Thermal Performance in Compact DFN3820A Package | VxNxxxx-M3 | Semiconductors, Power Rectifiers | |
Jun 23, 2023 | Lower System Costs and Increase Stability for Outdoor Sensor Applications | TSSP93038DF1PZA, TSSP93038SS1ZA | Optoelectronics | |
Jun 16, 2023 | Higher Current Ratings in Compact DFN3820A Package | VS-1EAH02*, VS-2EAH02*, VS-3EAH02*, VS-5EAH02* | Semiconductors, Power Rectifiers | |
May 30, 2023 | Delivers High Performance, While Increasing Design Flexibility and Lowering Costs | VOMDA1271 | Optocouplers/Isolators | |
May 19, 2023 | Optional NTC Thermistor and PC-TIM Simplify Designs, Save Space, and Lower Costs | ISOA | Resistors | |