|
The Key Benefits:
Offer proven reliability with high stability verified in accordance with UL 248-14 and IEC 60127-4
Integrate easily into a broad range of end products
Available in a choice of three standard metric case sizes
Manufactured with quick-acting fuse characteristics for highly predictable performance even in sensitive electronic systems
Feature a coating that protects against electrical, mechanical, and climatic hazards
Proven immune to tin whisker growth on plating
The Key Applications:
Secondary overcurrent protection for power inverters, motion-control units, dc-to-dc converters, battery chargers, and low-voltage power supplies in information technology, telecommunications, automotive, medical, and audio and video systems
The News:
Vishay’s New MFU Thin Film Flat Chip Fuses Provide Quick-Acting Fuse Characteristics and Outstanding Stability Verified According to UL 248-14 and IEC 60127-4 Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of three new devices in the MFU series of thin film flat chip fuses that offer quick-acting fuse characteristics, as well as outstanding stability verified in accordance with UL 248-14 and IEC 60127-4.
Manufactured under a highly controlled process, combined with Vishay’s advanced thin film technology, to provide very quick-acting fuse characteristics and very stable performance
Meet high UL and IEC standards for fuses, with the MFU 0603 and MFU 0805 also listed under UL E253806
Suitable for processing on automatic SMD assembly systems using wave, reflow, or vapor phase processes
MFU Thin Film Flat Chip Fuses: Summary Table:
| Part |
Rated current Range (A) |
Rated Voltage (A) |
Case Size |
| MFU0402 |
0.5 to 2 |
32 |
RR 1005M |
| MFU0603 |
0.5 to 4 |
32 |
RR 1608M |
| MFU0805 |
0.5 to 4 |
32 |
RR 2012M |
| MFU1206 |
0.5 to 5 |
63 |
RR 3216M |
The Perspective:
Vishay’s new MFU thin film flat chip fuses offer quick-acting fuse characteristics, as well as outstanding stability verified in accordance with UL 248-14 and IEC 60127-4, for reliable operation in secondary overcurrent protection applications in a wide range of electronic systems.
Availability:
Samples and production quantities of the new thin film flat chip fuses are available now, with lead times of 8 to 10 weeks for larger orders.
Product Page
|