Hi-Rel Analog Sw and Mux
Related Information
|
Series
|
Configuration
|
Package
|
Generic
Part Number
|
Government Designator (DSCC)
|
V+ with Ref. to V-
(V) |
GND with Ref. to V-
(V) |
On-resistance
|
Voltage Rating
|
Is off Max (nA)
|
ID(off)
(nA) |
ID(on)
(nA) |
Qinj Typ (pC)
|
CD(off)
(pF) |
CD(on)
(pF) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4:1 x 2 | Ceramic DIP-16 | DG409AK/883 | 5962-9204202MEA | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 14.0 | 25.0 | |
| 8:1 x 1 | Flat Package-16 | DG408AL/883 | 5962-9204201MXC | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 26.0 | 37.0 | |
| 8:1 x 1 | Ceramic DIP-16 | DG408AK/883 | 5962-9204201MEA | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 26.0 | 37.0 | |
| 4:1 x 2 | LCC-20 | DG409AZ/883 | 5962-9204202M2A | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 14.0 | 25.0 | |
| 8:1 x 1 | Ceramic DIP-16 | DG408AK-E3 | - | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 26.0 | 37.0 | |
| 8:1 x 1 | Ceramic DIP-16 | DG408AK | - | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 26.0 | 37.0 | |
| 4:1 x 2 | Flat Package-16 | DG409AL/883 | 5962-9204202MXA | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 14.0 | 25.0 | |
| 4:1 x 2 | Flat Package-16 | DG409AL/883 | 5962-9204202MXC | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 14.0 | 25.0 | |
| 8:1 x 1 | LCC-20 | DG408AZ/883 | 5962-9204201M2A | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 26.0 | 37.0 | |
| 4:1 x 2 | LCC-20 | DG409AZ/883 | 5962-9204202M2C | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 14.0 | 25.0 | |
| 4:1 x 2 | Ceramic DIP-16 | DG409AK | - | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 14.0 | 25.0 | |
| 8:1 x 1 | LCC-20 | DG408AZ/883 | 5962-9204201M2C | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 26.0 | 37.0 | |
| 4:1 x 2 | Ceramic DIP-16 | DG409AK-E3 | - | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 14.0 | 25.0 | |
| 8:1 x 1 | Flat Package-16 | DG408AL/883 | 5962-9204201MXA | 44.0 | 25.0 | 100 | 15 | 0.5 | 1.0 | 1.0 | 20 | 26.0 | 37.0 | |
| SPDT x 1 | Ceramic DIP-8 | DG419BAK-E3 | - | 44.0 | 25.0 | 25 | 15 | 0.25 | 0.75 | 0.75 | 38 | 57.0 | ||
| SPST x 1, NC | Ceramic DIP-8 | DG417BAK/883 | 5962-9073704MPA | 44.0 | 25.0 | 25 | 15 | 0.25 | 0.25 | 0.4 | 38 | 12.0 | 50.0 | |
| SPDT x 1 | Ceramic DIP-8 | DG419BAK | - | 44.0 | 25.0 | 25 | 15 | 0.25 | 0.75 | 0.75 | 38 | 57.0 | ||
| SPST x 1, NO | Ceramic DIP-8 | DG418BAK | - | 44.0 | 25.0 | 25 | 15 | 0.25 | 0.25 | 0.4 | 38 | 12.0 | 50.0 | |
| SPST x 1, NO | Ceramic DIP-8 | DG418BAK-E3 | - | 44.0 | 25.0 | 25 | 15 | 0.25 | 0.25 | 0.4 | 38 | 12.0 | 50.0 | |
| SPST x 1, NO | Ceramic DIP-8 | DG418BAK/883 | 5962-9073705MPA | 44.0 | 25.0 | 25 | 15 | 0.25 | 0.25 | 0.4 | 38 | 12.0 | 50.0 | |
| SPST x 1, NC | Ceramic DIP-8 | DG417BAK | - | 44.0 | 25.0 | 25 | 15 | 0.25 | 0.25 | 0.4 | 38 | 12.0 | 50.0 | |
| SPDT x 1 | Ceramic DIP-8 | DG419BAK/883 | 5962-9073706MPA | 44.0 | 25.0 | 25 | 15 | 0.25 | 0.75 | 0.75 | 38 | 57.0 | ||
| SPST x 1, NC | Ceramic DIP-8 | DG417BAK-E3 | - | 44.0 | 25.0 | 25 | 15 | 0.25 | 0.25 | 0.4 | 38 | 12.0 | 50.0 |