MENU

Igniter

Vishay's electro-pyrotechnic initiator thin film chip (EPIC) resistor is based on Ta2N thin film technology deposited on a specifically prepared ceramic substrate for optimized dissipation purposes. The principle of EPIC is to convert electrical energy into heat energy in a precise electro-thermal profile for the purpose of initiating a series of pyrotechnic events in a controlled energetic reaction. The massive electro-pyrotechnic initiator chip (MEPIC) resistor features a standard case geometry (SMD) that enables the implementation of assembly processes commonly used in the electronic component industry (pick and place, reflow soldering on a flat PCB used as a header). MEPIC provides an alternative to bridge wire technology, ensuring at least the same level of performances while providing cost-efficient assembly process and initiator design alternatives.

Igniter
Series
Product Image
Description
Case
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Electro-Pyrotechnic Initiator Thin Film Chip Resistor 0603 2 10
Datasheet
info
Massive Electro-Pyrotechnic Initiator Chip Resistor 0805 1 8