| Series | Type | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Max Q | Size Class |
 |   |  |   |   |   |   |   |   |   |
| ILC-0603 |  | Inductors, Fixed | Multilayer High Frequency Ceramic Inductor | 1 | 100 | 300000 | 300000 | 100 | | 0603 |
| ILC-0805 |  | Inductors, Fixed | Surface Mount, Multi Layer High Frequency Ceramic Inductor | 1.5 | 100 | 300000 | 300000 | 100 | | 0805 |
| IMC-0603-01 |  | Inductors, Fixed | Surface Mount Inductor, Wirewound | 2 | 270 | 170000 | 700000 | 100 | | |
| IDCS-2512 |  | Inductors, Fixed | High Current, Shielded, Surface Mount Inductor | 1 | 10000 | 20 | 3000 | 100 | | 2512 |
| IDCS-7328 |  | Inductors, Fixed | High Current, Shielded, Surface Mount Inductor | 10 | 1000 | 20 | 20 | 100 | | 7328 |
| IDC-2512 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 1000 | 120000 | 120000 | 100 | | 2512 |
| IDC-5020 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 1000 | 120000 | 120000 | 100 | | 5020 |
| IDC-7328 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 1000 | 120000 | 120000 | 100 | | 7328 |
| IDCS-5020 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 390 | 20 | 20 | 100 | | 5020 |
| IMC-0805-01 |  | Inductors, Fixed | High Frequency, Surface Mount Inductor | 2.2 | 390 | 210000 | 800000 | 100 | | 0805 |
| IMC-1008 |  | Inductors, Fixed | High Frequency, Surface Mount Inductor | 3.3 | 100 | 1000000 | 1000000 | 100 | | 1008 |
| IMC-0402 |  | Inductors, Fixed | High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 1 | 100 | 90000 | 400000 | 100 | | 0402 |
| IMC-0603 |  | Inductors, Fixed | High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 1 | 220 | 70000 | 500000 | 100 | | 0603 |
| IM-10RFCL-12 |  | Inductors, Fixed | Inductors - Commercial Molded | 1 | 1500 | 130 | | 75 | | |
| IM-6-RFCS-40 |  | Inductors, Fixed | Inductors - Commercial Molded | 0.1 | 100 | 220 | | 75 | | |
| IM |  | Inductors, Fixed | Inductors - Commercial, Molded | 18 | 10000 | 47 | | 75 | | |
| IM-10-22, -28, -31, -37, -46 |  | Inductors, Fixed | Inductors - Commercial, Molded | 68 | 2700 | 69 | | 75 | | |
| IRF-36 |  | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Axial Leaded | 6.8 | 6.8 | 550 | | 75 | | |
| IRF-46 |  | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Axial Leaded | 1000 | 4700 | 95 | | 80 | | |
| IRF |  | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Uniform Roll Coated | 6.8 | 12 | 480 | | 75 | | |
| IR |  | Inductors, Fixed | Inductors - Epoxz Conformal Coated, Uniform Roll Coated | 18 | 22 | 175 | | 75 | | |
| IM |  | Inductors, Fixed | Inductors - Military, MIL-PRF-15305 Qualified, Type LT and Commercial, Molded | 18 | 10000 | 47 | | 75 | | |
| MS7508x, MS18130, MS14046, MS90538, MS75101 |  | Inductors, Fixed | Inductors - Military, MIL-PRF-15305 Qualified, Type LT, Molded | 18 | 22 | 175 | | 75 | | |
| IMS-5WD-40 |  | Inductors, Fixed | Inductors - Miniature, Shielded | 680 | 680 | 160 | | 71 | | |
| PC |  | Inductors, Fixed | Inductors - Subminiature, Shielded | 0.27 | 1000 | 141 | | 80 | | |
| WVL |  | Inductors, Variable | Inductors - Variable, Subminiature, Shielded | 1.2 | 1000 | 141 | | 72 | | |
| IMC-0805 |  | Inductors, Fixed | Inductors High Frequency, Surface Mount, Molded | 10 | 82 | 330000 | 540000 | 100 | | 0805 |
| IM-10RFCM-13 |  | Inductors, Fixed | Inductors, Commercial, Molded | 1 | 470 | 150 | 2700 | 75 | 100 | |
| IMC-0402-01 |  | Inductors, Fixed | Surface Mount Inductor, Wirewound | 1 | 120 | 100000 | 1360000 | 150 | | 0402 |
| IMC-1210-100 |  | Inductors, Fixed | Surface Mount, Molded Inductor | 0.01 | 0.1 | 450000 | 734000 | 100 | | 1210 |
| ILC-0402 |  | Inductors, Fixed | Surface Mount, Multi Layer High Frequency Ceramic Inductor | 1 | 100 | 100000 | 300000 | 100 | | 0402 |
| Series | Type | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Max Q | Size Class |
|