MENU

Inductors - Alternative Versions of IHLP ET Inductors


Inductors - Alternative Versions of IHLP ET Inductors
Series
Product Image
Description
Inductance Min.
(µH)
Inductance Max.
(µH)
Min. DC
(mA)
Max. DC
(mA)
Size Class
Rated Current (min.)
(A)
Rated Current (max.)
(A)
Operating Temperature
(°C)
Datasheet
info
IHLP® Commercial Inductors, High Saturation Series 0.1 2.2 2850.0 13000.0 1616 (2.0 mm) 2.85 13.0 -55 to +125
Datasheet
info
IHLP® Commercial Inductors, Low DCR Series 0.1 4.7 1700.0 12000.0 1616 (2.0 mm) 1.7 12.0 -55 to +125
Datasheet
info
IHLP® Commercial Inductors, High Saturation Series 0.1 10.0 2300.0 17000.0 2020 (2.0 mm) 2.3 17.0 -55 to +125
Datasheet
info
IHLP® Commercial Inductors, Low DCR Series 0.22 3.3 4100.0 16000.0 2020 (2.0 mm) 4.1 16.0 -55 to +125
Datasheet
info
IHLP® Commercial Inductors, High Saturation Series 0.33 15.0 1900.0 13700.0 2020 (3.0 mm) 1.9 13.7 -55 to +125
Datasheet
info
IHLP® Commercial Inductors, Low DCR Series 0.47 15.0 2400.0 13500.0 2020 (3.0 mm) 2.4 13.5 -55 to +125
Datasheet
info
IHLP® Commercial Inductors, High Saturation Series 0.1 10.0 3000.0 32500.0 2525 (3.0 mm) 3.0 32.5 -40 to +125
Datasheet
info
IHLP® Commercial Inductors, Low DCR Series 1.0 22.0 2500.0 12000.0 2525 (3.0 mm) 2.5 12.0 -40 to +125
Datasheet
info
IHLP® Commercial Inductors, High Saturation Series 0.19 10.0 6800.0 36000.0 4040 (4.0 mm) 6.8 36.0 -55 to +125
Datasheet
info
IHLP® Commercial Inductors, High Saturation Series 0.36 47.0 3300.0 32000.0 4040 (4.0 mm) 3.3 32.0 -55 to +125