Inductors - Axial Leaded Inductors
Related Information
|
Series
|
Product Image
![]() |
Description
|
Inductance (min)
(µH) |
Inductance (max)
(µH) |
Min DC
(mA) |
Max DC
(mA) |
Min Q
|
Max Q
|
|---|---|---|---|---|---|---|---|---|
| Filter Inductors, High Current, Axial Leaded | 5.0 | 1000.0 | 1400.0 | 9300.0 | ||||
| Filter Inductors, High Current, Axial Leaded | 1.0 | 100000.0 | 0.07 | 5.3 | ||||
| Inductors, Commercial, Molded, Axial Leaded | 0.022 | 10000.0 | 28.0 | 3600.0 | 25.0 | 80.0 | ||
| Inductors, Commercial, Molded, Axial Leaded | 0.47 | 10000.0 | 47000.0 | 2400000.0 | 35.0 | 95.0 | ||
| Inductors, Commercial, Molded, Axial Leaded | 1.2 | 8200.0 | 82000.0 | 4000000.0 | 60.0 | 130.0 | ||
| Inductors, High Current, Axial Leaded | 0.22 | 470.0 | 185.0 | 2380.0 | 0.79 | 25.0 | ||
| Inductors, Commercial, Molded, Axial Leaded | 0.1 | 1000.0 | 104000.0 | 4000000.0 | 45.0 | 85.0 | ||
| Inductors, Commercial, Molded, Shielded, Miniature, Axial Leaded | 0.1 | 100.0 | 51.0 | 670.0 | 36.0 | 57.0 | ||
| Inductors, Commercial, Subminiature, Molded, Shielded, Axial Leaded | 0.1 | 1800.0 | 44000.0 | 1038000.0 | 35.0 | 51.0 | ||
| Inductors, Subminiature, Shielded, Axial Leaded | 0.1 | 1000.0 | 80000.0 | 1720000.0 | 35.0 | 57.0 | ||
| Inductors, Commercial, Molded, Shielded, Axial Leaded | 0.1 | 8200.0 | 40.0 | 60.0 | ||||
| Inductors, Commercial, Miniature, Molded, Shielded, Axial Leaded | 0.1 | 820.0 | 600000.0 | 2900000.0 | 40.0 | 51.0 | ||
| Inductors, Miniature, Shielded, Axial Leaded | 0.12 | 56000.0 | 26.0 | 4000.0 | 25.0 | 67.0 | ||
| Inductors, Epoxy Conformal Coated, Uniform Roll Coated, Axial Leaded | 0.1 | 1000.0 | 25.0 | 55.0 | ||||
| Inductors, Epoxy Conformal Coated, Uniform Roll Coated, Axial Leaded | 0.1 | 1000.0 | 60.0 | 1400.0 | 35.0 | 80.0 | ||
| Inductors, Epoxy Conformal Coated, Axial Leaded | 0.1 | 1000.0 | 60.0 | 1400.0 | 30.0 | 60.0 | ||
| Inductors, Epoxy Conformal Coated, Axial Leaded | 0.1 | 1000.0 | 100.0 | 1750.0 | 25.0 | 75.0 | ||
| Inductors, Epoxy Conformal Coated, Axial Leaded | 1000.0 | 39000.0 | 25.0 | 200.0 | 40.0 | 80.0 | ||
| Inductors, Military, MIL-PRF-15305 Qualified, Type LT, Molded, Shielded, Axial Leaded | 0.15 | 12.0 | 200.0 | 1790.0 | 40.0 | 55.0 | ||
| Inductors, Military, MIL-PRF-15305 Qualified, Type LT, Molded, Axial Leaded | 0.1 | 1000.0 | 28.0 | 2450.0 | 25.0 | 75.0 |