February 09, 2007
Four New IHLP Low-Profile, High-Current Inductors Feature Low Profiles of 1.2 mm and 2.0 mm With Maximum Frequency Ranges of 1.0 MHz and 5.0 MHz
March 30, 2005
Vishay's New Thin Film Chip Inductors in Compact 0402 and 0603 Cases Provide Typical Q Values up to 49 at Frequency Range of 100 MHz to 1700 MHz
January 22, 2002
Vishay Dale Multilayer Ceramic Inductors Add New Options for High-Frequency Applications