April 09, 2004
Vishay Extends IHLP Family of Current-Sensing Power Inductors With First Devices to Offer 5% DCR Tolerance
June 27, 2003
Vishay's New Surface-Mount, Common-Mode Choke Circuits Improve on Multilayer Circuits With DCR Down to 0.20 Ω and Rated Current up to 450 mA
April 11, 2003
Vishay Extends IHLP Family of Surface-Mount Inductors With Devices Featuring Saturation Currents up to 50 A, Typical DCR Values Down to 1.5 mΩ, and a Very Low 2.4-mm Height Profile