Searching . . .

Inductors - Consumer

Series
Product Image
Description
Inductance (min)
(µH)
Inductance (max)
(µH)
Min DC
(mA)
Max DC
(mA)
Min Q
Max Q
Size Class
RoHS compliant
Datasheet
info
High Frequency, Surface Mount, Laser Spiral, Coated Inductors 0.0010 0.1 90.0 400.0 14.0 21.0
Datasheet
info
Wirewound, Surface Mount Inductors 0.0010 0.12 100.0 1360.0 13.0 26.0
Datasheet
info
High Frequency, Surface Mount, Laser Spiral, Coated Inductors 0.0015 0.18 100.0 430.0 20.0 30.0
Datasheet
info
Wirewound, Surface Mount Inductors 0.0020 0.27 170.0 700.0 16.0 43.0
Datasheet
info
High Frequency, Surface Mount, Molded Inductors 0.01 1.0 120.0 540.0 8.0 15.0
Datasheet
info
Wirewound, Surface Mount Inductors 0.0022 2.2 100.0 800.0 15.0 60.0
Datasheet
info
High Frequency, Surface Mount Inductors 0.0033 47.0 45.0 1000.0 15.0 60.0
Datasheet
info
Wirewound, Surface Mount Molded Inductors 0.01 220.0 50.0 707.0 15.0 30.0
Datasheet
info
Wirewound, Surface Mount Molded Inductors 0.01 0.1 450.0 734.0 15.0 28.0
Datasheet
info
Wirewound, Surface Mount, Molded Inductors 0.01 1000.0 30.0 450.0 30.0 50.0
Datasheet
info
High Frequency, Surface Mount Molded Inductors 1.0 8200.0 25.0 1700.0 10.0 10.0
Datasheet
info
Wirewound, Surface Mount, Molded Inductors 1.0 330.0 90.0 1050.0 10.0 20.0
Datasheet
info
Wirewound, Surface Mount, Shielded Inductor 1.0 1000.0 30.0 1000.0 30.0 45.0
Datasheet
info
Wirewound, Surface Mount, Molded, Shielded Inductors 0.01 100.0 80.0 810.0 30.0 50.0
Datasheet
info
Wirewound, Surface Mount, Molded, Shielded Inductors 0.1 1000.0 66.0 552.0 30.0 50.0
Datasheet
info
Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available 10.0 3900.0 60.0 1010.0 3325 YES
Datasheet
info
Surface Mount Current Sense Transformers 180.0 3000.0 3325 YES
Datasheet
info
Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available 10.0 47000.0 80.0 2030.0 4841 YES
Datasheet
info
Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available 10.0 68000.0 70.0 2290.0 5047 YES
Datasheet
info
Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available 10.0 330000.0 60.0 3090.0 6562 YES
Datasheet
info
Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available 10.0 150000.0 60.0 3210.0 6855 YES
Datasheet
info
Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu®, Powdered Iron and MPP Cores 1.0 330.0 270.0 6450.0 3535 YES
Datasheet
info
Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu®, Powdered Iron and MPP Cores 1.0 330.0 430.0 7540.0 4545 YES