MENU

Inductors - Coupled Inductors

Vishay’s portfolio of low-profile, high-current coupled inductors are AEC-Q200 qualified, Vishay Automotive Grade, lead (Pb)-free, RoHS-compliant, halogen-free, and Vishay Green. Features include high-temperature operation, shielded construction, low DCR/μH, and ultra-low buzz noise. The inductors handle high transient current spikes without saturation. Applications include SEPIC converters, DC/DC converters, LED lighting, and common mode applications.

Inductors - Coupled Inductors
Series
Product Image
Description
Inductance Min.
(H)
Inductance Max.
(H)
Min. DC
(mA)
Max. DC
(mA)
Size Class
Rated Current (min.)
(A)
Rated Current (max.)
(A)
Operating Temperature
(C)
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.0 36.0 2900.0 7500.0 4040 2.9 7.5 -55 to +155
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.0 61.0 2300.0 5500.0 4040 2.3 5.5 -55 to +155
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.1 9.0 5400.0 13300.0 4040 5.4 13.3 -55 to +155
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.1 10.8 6000.0 13250.0 4040 6.0 13.25 -55 to +155
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.0 19.0 4000.0 10000.0 4040 4.0 10.0 -55 to +155
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.0 36.0 2900.0 7500.0 4040 2.9 7.5 -55 to +155
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.0 61.0 2300.0 5500.0 4040 2.3 5.5 -55 to +155
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.1 9.0 5400.0 13300.0 4040 5.4 13.3 -55 to +155
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.1 10.8 6000.0 13250.0 4040 6.0 13.25 -55 to +155
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.5 88.0 1700.0 4300.0 4040 1.7 4.3 -55 to +155
Datasheet
info
Low-Profile, High-Current Coupled Inductor 0.0 19.0 4000.0 10000.0 4040 4.0 10.0 -55 to +155
Datasheet
info
Low Profile, High Current Dual Inductors 10.0 33.0 2400.0 6000.0 3232 2.4 6.0 -55 to +155
Datasheet
info
Low Profile, High Current Dual Inductors 10.0 33.0 3800.0 5600.0 4032 3.8 5.6 -55 to +155


RECOMMENDED FOR YOU

Recommended Downloads