MENU

Inductors - Coupled Inductors, Dual Inductors

Vishay’s portfolio of low-profile, high-current coupled inductors are AEC-Q200 qualified, Vishay Automotive Grade, lead (Pb)-free, RoHS-compliant, halogen-free, and Vishay Green. Features include high-temperature operation, shielded construction, low DCR/μH, and ultra-low buzz noise. The inductors handle high transient current spikes without saturation. Applications include SEPIC converters, DC/DC converters, LED lighting, and common mode applications.

IHLE Inductor Product Demo - Improve EMI in Your Circuit
This demonstration shows that using the IHLE, the industry's-first e-field shielded IHLP(R) power inductor, in your circuit significantly improves the output noise when compared to a standard (unshielded) inductor or the b-field shielded inductor, the IHLP(R).
This demo compares the output noise of the IHLE (e-field shielded) inductor vs. a standard (unshielded) inductor and the IHLP(R) (b-shielded) inductor in your circuit