Inductors - Rated DC >= .5 A and <= 1 A
All 32 datasheets shown.
| Series | Product Image | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Max Q | Size Class | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| IFCB-0402 | ![]() |
![]() datasheet |
![]() Enlarge |
Thin Film Chip Inductors | 0.0010 | 0.0018 | 560.0 | 700.0 | 7.0 | 7.0 | |
| IFCB-0603 | ![]() |
![]() datasheet |
![]() Enlarge |
Thin Film Chip Inductors | 0.0010 | 0.0015 | 800.0 | 800.0 | 13.0 | 13.0 | |
| IHB | ![]() |
![]() datasheet |
![]() Enlarge |
Filter Inductors, High Current, Radial Leaded | 470.0 | 2200.0 | 800.0 | 800.0 | |||
| IHD | ![]() |
![]() datasheet |
Filter Inductors High Current | 120.0 | 1800.0 | 570.0 | |||||
| IHM-2 | ![]() |
![]() datasheet |
![]() Enlarge |
Filter Inductors, High Current, Radial Leaded | 1200.0 | 3300.0 | 550.0 | 920.0 | |||
| IM-10RFCM-13 | ![]() |
![]() datasheet |
Inductors, Commercial, Molded | 12.0 | 27.0 | 520.0 | 870.0 | 65.0 | 75.0 | ||
| IM-6-38 | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, High Current, Axial Leaded | 8.2 | 33.0 | 520.0 | 975.0 | 2.5 | 7.9 | |
| IMC-0402-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount Inductors | 0.0022 | 0.016 | 560.0 | 960.0 | 15.0 | 26.0 | |
| IMC-0603-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount Inductors | 0.0020 | 0.068 | 600.0 | 700.0 | 16.0 | 43.0 | |
| IMC-0805 | ![]() |
![]() datasheet |
![]() Enlarge |
High Frequency, Surface Mount, Molded Inductors | 0.01 | 0.015 | 520.0 | 540.0 | 10.0 | 12.0 | |
| IMC-0805-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount Inductors | 0.0022 | 0.027 | 600.0 | 800.0 | 35.0 | 60.0 | |
| IMC-1008 | ![]() |
![]() datasheet |
![]() Enlarge |
High Frequency, Surface Mount Inductors | 0.12 | 0.27 | 600.0 | 800.0 | 45.0 | 45.0 | |
| IMC-1210 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount Molded Inductors | 0.01 | 0.18 | 518.0 | 734.0 | 30.0 | 30.0 | |
| IMC-1210-100 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount Molded Inductors | 0.01 | 0.039 | 530.0 | 734.0 | 15.0 | 25.0 | |
| IMC-2220 | ![]() |
![]() datasheet |
![]() Enlarge |
High Frequency, Surface Mount Molded Inductors | 4.7 | 18.0 | 530.0 | 950.0 | 10.0 | 10.0 | |
| IMCH-1812 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount, Molded Inductors | 1.5 | 10.0 | 550.0 | 950.0 | 10.0 | 10.0 | |
| IRF-36 | ![]() |
![]() datasheet |
Inductors, Epoxy Conformal Coated, Axial Leaded | 0.82 | 8.2 | 530.0 | 45.0 | ||||
| ISC-1008 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount, Shielded Inductor | 1.5 | 3.9 | 650.0 | 800.0 | 35.0 | 38.0 | |
| ISC-1210 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount, Molded, Shielded Inductors | 0.01 | 0.22 | 530.0 | 810.0 | 40.0 | 50.0 | |
| ISC-1812 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount, Molded, Shielded Inductors | 0.1 | 0.1 | 519.0 | 552.0 | 30.0 | 30.0 | |
| LPE-3325 | ![]() |
![]() datasheet |
![]() Enlarge |
Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 10.0 | 100.0 | 540.0 | 910.0 | 3325 | ||
| LPE-4841 | ![]() |
![]() datasheet |
![]() Enlarge |
Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 47.0 | 680.0 | 520.0 | 880.0 | 4841 | ||
| LPE-5047 | ![]() |
![]() datasheet |
![]() Enlarge |
Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 100.0 | 680.0 | 530.0 | 810.0 | 5047 | ||
| LPE-6562 | ![]() |
![]() datasheet |
![]() Enlarge |
Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 100.0 | 1500.0 | 550.0 | 900.0 | 6562 | ||
| LPE-6855 | ![]() |
![]() datasheet |
![]() Enlarge |
Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 220.0 | 1000.0 | 520.0 | 840.0 | 6855 | ||
| LPT-3535 | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu®, Powdered Iron and MPP Cores | 33.0 | 150.0 | 510.0 | 850.0 | 3535 | ||
| LPT-4545 | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu®, Powdered Iron and MPP Cores | 100.0 | 330.0 | 520.0 | 920.0 | 4545 | ||
| MS75087, MS75088 | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, Military, MIL-PRF-15305 Qualified, Type LT, Molded, Shielded, Axial Leaded | 0.33 | 2.7 | 535.0 | 895.0 | 44.0 | 47.0 | |
| MS7508x, MS18130, MS14046, MS90538, MS75101 | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, Military, MIL-PRF-15305 Qualified, Type LT, Molded, Axial Leaded | 0.27 | 8.2 | 525.0 | 990.0 | 25.0 | 50.0 | |
| PC | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, Subminiature, Shielded, Radial Leaded | 4.7 | 18.0 | 504.0 | 985.0 | 85.0 | 120.0 | |
| TJ | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, Toroid, High Current, Radial Leaded | 560.0 | 1500.0 | 600.0 | 900.0 | |||
| WVL | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, Variable, Subminiature, Shielded, Radial Leaded | 1.0 | 5.6 | 550.0 | 986.0 | 68.0 | 92.0 | |




































