| Series | Type | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Max Q | Size Class |
 |   |  |   |   |   |   |   |   |   |
| IHLP-2525BD-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 4.7 | 10 | 2500 | 4500 | | | 2525 |
| IHLP-2525CZ-11 |  | Inductors, Fixed | Low Profile, High Current Inductor | 67.81 | 128.922 | 2900 | 4000 | | | 2525 |
| IHLM-2525CZ-01 |  | Inductors, Fixed | Molded, Low Profile, High Current Inductor | 6.8 | 10 | 3000 | 4500 | | | 2525 |
| IHLM-2525CZ-L1 |  |
| IHLM-2525CZ-06 |  | Inductors, Fixed | 10 % DCR Tolerance, Low Profile, Power Inductor | 8.2 | 10 | 3000 | 4000 | | | 2525 |
| IHLM-2525CZ-07 |  | Inductors, Fixed | 5 % DCR Tolerance, Low Profile, Power Inductor | 8.2 | 10 | 3000 | 4000 | | | 2525 |
| IMCH-1812 |  | Inductors, Fixed | Surface Mount, High Current Molded Inductors | 1 | 1 | 1050 | 1050 | 10 | 10 | 1812 |
| TJ |  | Inductors, Fixed | High Current, Vertical or Horizontal Mounting | 22 | 3900 | 1100 | 4900 | | | |
| LPE-3325 |  | Inductors/Transformers | Gapped and Ungapped, Custom Configurations Available | 10 | 10 | 1010 | 1010 | | | 3325 |
| F1750 |  | Inductors, Fixed | Suppression Inductors | 2.25 | 26 | 2500 | 3000 | | | |
| ILSA-1206 |  | Inductors, Fixed | Chip Array Ferrite Bead | 0 | 0 | 1010 | 1010 | | | 1206 |
| 10 | 10 | | |
| IHA |  | Inductors, Fixed | Filter Inductors High Current | 27 | 1000 | 1400 | | | | |
| IHB |  | Inductors, Fixed | Filter Inductors High Current | 27 | 47000 | 1300 | | | | |
| IHD |  | Inductors, Fixed | Filter Inductors High Current | 1.5 | 470 | 1100 | | | | |
| IHM-2 |  | Inductors, Fixed | Filter Inductors High Current | 47 | 820 | 1150 | | | | |
| IDCS-2512 |  | Inductors, Fixed | High Current, Shielded, Surface Mount Inductor | 1 | 6.8 | 1200 | 3000 | 100 | | 2512 |
| IDCP-1813 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 12 | 1050 | 3800 | 2.52 | | 1813 |
| | |
| IDCP-2218 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 10 | 22 | 1110 | 1440 | 2.52 | | 2218 |
| | |
| IDCP-3020 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 10 | 47 | 1100 | 2300 | 2.52 | | 3020 |
| | |
| IDCP-3114 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 10 | 22 | 1070 | 1440 | 2.52 | | 3114 |
| | |
| IDCP-3722 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 10 | 68 | 1110 | 2600 | 2.25 | | 3722 |
| | |
| IDCP-3916 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 10 | 56 | 1010 | 2380 | 2.52 | | 3916 |
| | |
| IHSM-4825 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 3.3 | 47 | 1070 | 4600 | | | 4825 |
| |
| IHSM-5832 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 10 | 82 | 1140 | 4300 | | | 5832 |
| |
| IHSM-7832 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 12 | 220 | 1100 | 4800 | | | 7832 |
| |
| IM-10RFCL-12 |  | Inductors, Fixed | Inductors - Commercial Molded | 1 | 18 | 1150 | | 65 | | |
| IM-6-RFCS-40 |  | Inductors, Fixed | Inductors - Commercial Molded | 0.1 | 3.9 | 1100 | | 50 | | |
| IM |  | Inductors, Fixed | Inductors - Commercial, Molded | 0.022 | 0.82 | 1025 | | 33 | | |
| IM-10-22, -28, -31, -37, -46 |  | Inductors, Fixed | Inductors - Commercial, Molded | 0.47 | 3.3 | 1120 | | 40 | | |
| IMS-5 |  | Inductors, Fixed | Inductors - Commercial, Molded Shielded | 0.1 | 1 | 1070 | | 44 | | |
| IMS-2WWD-30 |  | Inductors, Fixed | Inductors - Commercial, Molded, Shielded, Miniature | 0.1 | 0.12 | 1021 | | 42 | | |
| IRF-36 |  | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Axial Leaded | 0.1 | 0.68 | 1030 | | 25 | | |
| IRF |  | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Uniform Roll Coated | 0.1 | 0.68 | 1030 | | 40 | | |
| IR |  | Inductors, Fixed | Inductors - Epoxz Conformal Coated, Uniform Roll Coated | 0.1 | 0.68 | 1025 | | 33 | | |
| IM |  | Inductors, Fixed | Inductors - Military, MIL-PRF-15305 Qualified, Type LT and Commercial, Molded | 0.022 | 0.82 | 1025 | | 33 | | |
| MS7508x, MS18130, MS14046, MS90538, MS75101 |  | Inductors, Fixed | Inductors - Military, MIL-PRF-15305 Qualified, Type LT, Molded | 0.1 | 0.68 | 1025 | | 33 | | |
| IMS-5WD-40 |  | Inductors, Fixed | Inductors - Miniature, Shielded | 0.1 | 3.3 | 1030 | | 40 | | |
| IMS-2WWD-40 |  | Inductors, Fixed | Inductors - Subminiature, Shielded | 0.1 | 1.8 | 1060 | | 38 | | |
| PC |  | Inductors, Fixed | Inductors - Subminiature, Shielded | 0.1 | 3.9 | 1135 | | 70 | | |
| WVL |  | Inductors, Variable | Inductors - Variable, Subminiature, Shielded | 0.1 | 0.82 | 1040 | | 56 | | |
| IM-6-38 |  | Inductors, Fixed | Inductors High Current | 0.22 | 6.8 | 1020 | | 55 | | |
| IM-10RFCM-13 |  | Inductors, Fixed | Inductors, Commercial, Molded | 1 | 8.2 | 1150 | 2700 | 60 | 100 | |
| LPT-3535xxx-LA, LB, LC |  | Inductors/Transformers | Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu?, Powdered Iron and MPP Cores | 1.5 | 33 | 1030 | 4800 | | | 3535 |
| |
| LPT-4545-xxxLA, LB, LC |  | Inductors/Transformers | Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu?, Powdered Iron and MPP Cores | 3.3 | 100 | 1070 | 4450 | | | 4545 |
| |
| IHLP-2525CZ-01 |  | Inductors, Fixed | Low Profile, Current Inductor | 6.8 | 10 | 3000 | 4500 | | | 2525 |
| |
| IHLP-1616AB-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 1 | 1 | 4000 | 4000 | | | 1616 |
| IHLP-1616AB-11 |  | Inductors, Fixed | Low Profile, High Current Inductor | 1 | 2.2 | 2750 | 4200 | | | 1616 |
| IHLP-1616BZ-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 1 | 2.2 | 2850 | 3750 | | | 1616 |
| IHLP-1616BZ-11 |  | Inductors, Fixed | Low Profile, High Current Inductor | 1 | 4.7 | 1700 | 4500 | | | 1616 |
| IHLP-2525AH-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 1.5 | 4.7 | 3000 | 4000 | | | 2525 |
| |
| LPE-4841 |  | Inductors/Transformers | Surface Mount Transformaers/Inductors, Gapped and Ungapped, Custom Configurations Available | 10 | 33 | 1200 | 2030 | | | 4841 |
| |
| LPE-5047 |  | Inductors/Transformers | Surface Mount Transformaers/Inductors, Gapped and Ungapped, Custom Configurations Available | 0 | 68 | 1010 | 2290 | | | 5047 |
| |
| LPE-6562 |  | Inductors/Transformers | Surface Mount Transformaers/Inductors, Gapped and Ungapped, Custom Configurations Available | 0 | 68 | 1200 | 3090 | | | 6562 |
| |
| LPE-6855 |  | Inductors/Transformers | Surface Mount Transformaers/Inductors, Gapped and Ungapped, Custom Configurations Available | 0 | 150 | 1020 | 3210 | | | 6855 |
| |
| TJ5-HT |  | Inductors | Toroid, High Current, High Temperature | 0 | 0 | 1500 | 3000 | | | |
| Series | Type | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Max Q | Size Class |
|