| Series | Type | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Size Class |
 |   |  |   |   |   |   |   |   |
| IHLP-2525BD-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 0.1 | 3.3 | 5000 | 30000 | | 2525 |
| IHLP-2525CZ-11 |  | Inductors, Fixed | Low Profile, High Current Inductor | 7.61 | 52.38 | 5000 | 12500 | | 2525 |
| IHLM-2525CZ-01 |  | Inductors, Fixed | Molded, Low Profile, High Current Inductor | 0.1 | 4.7 | 5500 | 32500 | | 2525 |
| IHLM-2525CZ-L1 |  |
| IHLM-2525CZ-06 |  | Inductors, Fixed | 10 % DCR Tolerance, Low Profile, Power Inductor | 0.1 | 4.7 | 5500 | 32500 | | 2525 |
| IHLM-2525CZ-07 |  | Inductors, Fixed | 5 % DCR Tolerance, Low Profile, Power Inductor | 0.1 | 4.7 | 5500 | 32500 | | 2525 |
| IHLP-4040DZ-01 |  | Inductors, Fixed | Filter Inductors High Current | 0.19 | 10 | 6800 | 40000 | | 4040 |
| IHLP-5050CE-06 |  | Inductors, Fixed | Current Sense, 10% DCR Tolerance, Low Profile, Power Inductor | 0.6 | 10 | 7000 | 29000 | | 5050 |
| IHLP-5050CE-07 |  | Inductors, Fixed | Current Sense, 5% DCR Tolerance, Low Profile, Power Inductor | 0.6 | 10 | 7000 | 29000 | | 5050 |
| IHLP-5050FD-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 0.1 | 10 | 10000 | 60000 | | 5050 |
| |
| IFLP-4040DZ-01 |  | Inductors, Fixed | 3 % DCR Tolerance, Low Profile, High Current Inductor | 0.34 | 0.62 | 32000 | 32000 | | 4040 |
| IFCB-0402 |  | Inductors, Fixed | Thin Film Chip Inductor | 0 | 0 | 90000 | 700000 | | 0402 |
| IFCB-0603 |  | Inductors, Fixed | Thin Film Chip Inductor | 0 | 0 | 150000 | 800000 | | 0603 |
| ILC-0603 |  | Inductors, Fixed | Multilayer High Frequency Ceramic Inductor | 1 | 220 | 300000 | 300000 | 50 | 0603 |
| ILC-0805 |  | Inductors, Fixed | Surface Mount, Multi Layer High Frequency Ceramic Inductor | 1.5 | 270 | 300000 | 300000 | 50 | 0805 |
| | |
| IMC-0603-01 |  | Inductors, Fixed | Surface Mount Inductor, Wirewound | 2 | 270 | 170000 | 700000 | 100 | |
| IMCH-1812 |  | Inductors, Fixed | Surface Mount, High Current Molded Inductors | 1 | 330 | 90000 | 1050000 | 0.796 | 1812 |
| ILBB-0402 |  | Inductors, Fixed | Multilayer Ferrite Bead | 0 | 0 | 200000 | | | 0402 |
| LPE-3325-CST |  | Inductors/Transformers | Surface Mount Current Sense Transformer | 180 | 3000 | 6000 | 6000 | | 3325 |
| TJ |  | Inductors, Fixed | High Current, Vertical or Horizontal Mounting | 1.2 | 5600 | 5000 | 20000 | | |
| F1750 |  | Inductors, Fixed | Suppression Inductors | 2.5 | 2.5 | 10000 | 10000 | | |
| ILAS-1206 |  | Inductors, Fixed | Chip Array Ferrite Bead | 0 | 0 | 50000 | | | |
| IH |  | Inductors, Fixed | Filter Inductors | 5 | 250 | 5000 | | | |
| IHA |  | Inductors, Fixed | Filter Inductors High Current | 5 | 100 | 5900 | | | |
| IHB |  | Inductors, Fixed | Filter Inductors High Current | 1 | 2700 | 5500 | | | |
| IHD |  | Inductors, Fixed | Filter Inductors High Current | 1 | 1.2 | 5000 | | | |
| IHM-2 |  | Inductors, Fixed | Filter Inductors High Current | 1 | 39 | 5000 | | | |
| IDC-2512 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 1000 | 120000 | 120000 | 100 | 2512 |
| IDC-5020 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 1000 | 120000 | 120000 | 100 | 5020 |
| IDC-7328 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 1000 | 120000 | 120000 | 100 | 7328 |
| IHSM-3825 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1.01 | 1.01 | 5114 | | | |
| IHSM-4825 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 2.7 | 5100 | 8600 | | 4825 |
| |
| IHSM-5832 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 8.2 | 5100 | 9000 | | 5832 |
| |
| IHSM-7832 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 1 | 10 | 5000 | 9000 | | 7832 |
| |
| IMC-0805-01 |  | Inductors, Fixed | High Frequency, Surface Mount Inductor | 2.2 | 10000 | 80000 | 800000 | 2.52 | 0805 |
| 8200 | | | |
| IMC-1008 |  | Inductors, Fixed | High Frequency, Surface Mount Inductor | 3.3 | 47000 | 45000 | 1000000 | 2.52 | 1008 |
| 8200 | | | |
| IMC-0402 |  | Inductors, Fixed | High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 1 | 100 | 90000 | 400000 | 100 | 0402 |
| | |
| IMC-0603 |  | Inductors, Fixed | High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 1 | 220 | 70000 | 500000 | 100 | 0603 |
| | |
| IFC-0603 |  | Inductors, Fixed | High Q/SRF, Low Value Chip Inductors | 0 | 0 | 400000 | | | |
| IFC-0805 |  | Inductors, Fixed | High Q/SRF, Low Value Chip Inductors | 0 | 0 | 300000 | | | |
| IRF-24 |  | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Axial Leaded | 0.1 | 1000 | 60000 | 1400000 | | |
| IMS-5SWD-65 |  | Inductors, Fixed | Inductors Commercial, Miniature, Molded, Shielded | 0.1 | 15182227333947600000000000000000000000000000000000000000 | 290028002750220000000000000000000000000000000000 | 620610600500490000000000000000000000000000000000000000000000000000000 | | |
| IMC-0805 |  | Inductors, Fixed | Inductors High Frequency, Surface Mount, Molded | 10 | 1000 | 120000 | 540000 | 7.96 | 0805 |
| | |
| Models VIV and VIH |  | Inductors, Fixed | Inductors, Variable, Miniature | 0.1 | 4700 | 49000 | 3500000 | 0.25 | |
| LPT-3535xxx-LA, LB, LC |  | Inductors/Transformers | Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu?, Powdered Iron and MPP Cores | 1 | 1 | 5100 | 6450 | | 3535 |
| |
| LPT-4545-xxxLA, LB, LC |  | Inductors/Transformers | Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu?, Powdered Iron and MPP Cores | 1 | 3.3 | 5010 | 7540 | | 4545 |
| |
| IHLP-2525CZ-01 |  | Inductors, Fixed | Low Profile, Current Inductor | 0.1 | 4.7 | 5500 | 32500 | | 2525 |
| |
| IHLP-1616AB-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 0.047 | 0.47 | 5000 | 13000 | | 1616 |
| IHLP-1616AB-11 |  | Inductors, Fixed | Low Profile, High Current Inductor | 0.047 | 0.47 | 6000 | 15000 | | 1616 |
| IHLP-1616BZ-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 0.1 | 0.47 | 5600 | 13000 | | 1616 |
| IHLP-1616BZ-11 |  | Inductors, Fixed | Low Profile, High Current Inductor | 0.1 | 0.47 | 7000 | 12000 | | 1616 |
| IHLP-2525AH-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 0.1 | 1 | 7000 | 18000 | | 2525 |
| |
| IHLP-5050CE-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 0.1 | 10 | 7000 | 43000 | | 5050 |
| |
| IHLP-5050EZ-01 |  | Inductors, Fixed | Low Profile, High Current Inductor | 0.1 | 10 | 9000 | 55000 | | 5050 |
| |
| ILSB-0603 |  | Inductors, Fixed | Monolithic Chip Inductors | 0.047 | 10 | 15000 | 50000 | 2 | 0603 |
| | |
| ILSB-0805 |  | Inductors, Fixed | Monolithic Chip Inductors | 0.047 | 33 | 5000 | 300000 | 0.4 | 0805 |
| | |
| ILSB-1206 |  | Inductors, Fixed | Monolithic Chip Inductors | 0.047 | 33 | 5000 | 300000 | 1 | 1206 |
| | |
| ILB-1206 |  | Inductors, Fixed | Multilayer Ferrite Beads | 0 | 0 | 100000 | | | |
| ILBB-0603 |  | Inductors, Fixed | Multilayer Ferrite Beads | 0 | 0 | 50000 | | | |
| ILBB-0805 |  | Inductors, Fixed | Multilayer Ferrite Beads | 0 | 0 | 80000 | | | |
| IMC-0402-01 |  | Inductors, Fixed | Surface Mount Inductor, Wirewound | 1 | 120 | 100000 | 1360000 | 150 | 0402 |
| ISC-1008 |  | Inductors, Fixed | Surface Mount Wirewound Shielded Inductor | 1 | 1000 | 30000 | 1000000 | | 1008 |
| ILHB |  | Inductors, Fixed | Surface Mount, High Current Multilayer Ferrite Beads | 0 | 0 | 2000000 | | | |
| IMC-1210 |  | Inductors, Fixed | Surface Mount, Molded Inductor | 0.01 | 220 | 50000 | 734000 | 0.796 | 1210 |
| | |
| IMC-1210-100 |  | Inductors, Fixed | Surface Mount, Molded Inductor | 0.01 | 0.1 | 450000 | 734000 | 100 | 1210 |
| | |
| IMC-1812 |  | Inductors, Fixed | Surface Mount, Molded Inductor | 0.01 | 1000 | 30000 | 450000 | 0.25 | 1812 |
| | |
| IMC-2220 |  | Inductors, Fixed | Surface Mount, Molded Inductors | 1 | 10000 | 25000 | 1800000 | 0.0796 | 2220 |
| | |
| ISC-1812 |  | Inductors, Fixed | Surface Mount, Molded, Shielded Inductors | 0.1 | 1000 | 66000 | 552000 | 0.252 | 1812 |
| | |
| ILC-0402 |  | Inductors, Fixed | Surface Mount, Multi Layer High Frequency Ceramic Inductor | 1 | 100 | 100000 | 300000 | 100 | 0402 |
| | |
| ILBB-1210, 1806, 1812 |  | Inductors, Fixed | Surface Mount, Multilayer Ferrite Beads | 0 | 0 | 200000 | | | |
| TJ5-HT |  | Inductors | Toroid, High Current, High Temperature | 0 | 0 | 5000 | 50000 | | |
| Series | Type | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Size Class |
|