Inductors - IHLP – Power Inductors – Automotive Applications
IHLP Automotive Grade power inductors are robust, high-current, surface-mount parts that are AEC-Q200-qualified. They are available with operating temperature ranges up to 125 °C, 155 °C, or 180 °C.
- IHLP – Power Inductors – Automotive Applications
- Design Tools
- Document Library
- Press Releases
- Product Videos
Showing 1 to 22 of 22 entries