MENU

Inductors - IHLP – Power Inductors – Automotive Applications

IHLP Automotive Grade power inductors are robust, high-current, surface-mount parts that are AEC-Q200-qualified. They are available with operating temperature ranges up to 125 °C, 155 °C, or 180 °C.

Inductors - IHLP – Power Inductors – Automotive Applications
Series
Product Image
Description
Inductance (min.)
(µH)
Inductance (max.)
(µH)
Min. DC
(mA)
Max. DC
(mA)
Size Class
Rated Current (min.)
(A)
Rated Current (max.)
(A)
Datasheet
info
Low Profile, High Current Inductors with e-field Shield 0.47 22.0 2800.0 20000.0 2525 (3.4 mm) 2.8 20.0
Datasheet
info
Low Profile, High Current Inductors with e-field Shield 0.22 33.0 3100.0 36000.0 3232 (4.4 mm) 3.1 36.0
Datasheet
info
Low Profile, High Current Inductors with e-field Shield 0.47 68.0 2400.0 30000.0 4040 (4.4 mm) 2.4 30.0
Datasheet
info
Low Profile, High Current Inductors - Special Molding 0.1 10.0 3000.0 32500.0 2525 (3.0 mm) 3.0 32.5
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 3.6 x 3.2 x 1.2 0.1 1.2 3810.0 10480.0 1212 (1.2 mm) 3.81 10.48
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 3.6 x 3.2 x 0.1 1.0 3470.0 10500.0 1212 (1.0 mm) 3.47 10.5
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 3.6 x 3.2 x 2.0 0.1 3.3 3260.0 12260.0 1212 (2.0 mm) 3.26 12.26
Datasheet
info
IHLP® Automotive Inductors, Low DCR Series 4.7 x 4.3 x 1.2 0.1 2.2 2750.0 12000.0 1616 (1.2 mm) 2.75 12.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 4.7 x 4.3 x 1.2 0.047 1.0 4000.0 13000.0 1616 (1.2 mm) 4.0 13.0
Datasheet
info
IHLP® Automotive Inductors, Low DCR Series 4.7 x 4.3 x 2.0 0.1 4.7 1700.0 12000.0 1616 (2.0 mm) 1.7 12.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 4.7 x 4.3 x 2.0 0.1 4.7 3200.0 17300.0 1616 (2.0 mm) 3.2 17.3
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 4.7 x 4.3 x 2.0 0.1 2.2 2850.0 13000.0 1616 (2.0 mm) 2.85 13.0
Datasheet
info
IHLP® Automotive Inductors, Low DCR Series 5.7 x 5.4 x 2.0 0.1 6.8 2800.0 21000.0 2020 (2.0 mm) 2.8 21.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 5.7 x 5.4 x 2.0 0.47 10.0 2500.0 13430.0 2020 (2.0 mm) 2.5 13.43
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 5.7 x 5.4 x 2.0 0.1 6.8 2400.0 17000.0 2020 (2.0 mm) 2.4 17.0
Datasheet
info
IHLP® Automotive Inductors, Low DCR Series 5.7 x 5.4 x 3.0 0.1 10.0 2750.0 21000.0 2020 (3.0 mm) 2.75 21.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 5.7 x 5.4 x 3.0 0.22 15.0 2400.0 18000.0 2020 (3.0 mm) 2.4 18.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 5.7 x 5.4 x 3.0 0.1 10.0 2500.0 23000.0 2020 (3.0 mm) 2.5 23.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 7.2 x 6.7 x 1.8 0.1 4.7 3000.0 18000.0 2525 (1.8 mm) 3.0 18.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 7.2 x 6.7 x 2.4 0.1 10.0 2500.0 30000.0 2525 (2.4 mm) 2.5 30.0
Datasheet
info
IHLP® Automotive Inductors, Low DCR Series 7.2 x 6.7 x 3.0 1.0 22.0 2900.0 12500.0 2525 (3.0 mm) 2.9 12.5
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 7.2 x 6.7 x 3.0 0.47 22.0 2800.0 20000.0 2525 (3.0 mm) 2.8 20.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (180 °C) Series 7.2 x 6.7 x 3.0 0.47 22.0 2800.0 20000.0 2525 (3.0 mm) 2.8 20.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 7.2 x 6.7 x 3.0 0.1 10.0 3000.0 32500.0 2525 (3.0 mm) 3.0 32.5
Datasheet
info
IHLP® Automotive Inductors, Low DCR Series 8.0 x 8.0 x 3.0 0.22 22.0 3600.0 36000.0 3232 (3.0 mm) 3.6 36.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 8.0 x 8.0 x 3.0 0.22 10.0 4700.0 32000.0 3232 (3.0 mm) 4.7 32.0
Datasheet
info
IHLP® Automotive Inductors, Low DCR Series 8.0 x 8.0 x 4.0 0.22 33.0 3200.0 34000.0 3232 (4.0 mm) 3.2 34.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 8.0 x 8.0 x 4.0 0.22 33.0 3100.0 36000.0 3232 (4.0 mm) 3.1 36.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (180 °C) Series 8.0 x 8.0 x 4.0 0.22 33.0 3100.0 36000.0 3232 (4.0 mm) 3.1 36.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 8.0 x 8.0 x 4.0 0.22 10.0 5200.0 30700.0 3232 (4.0 mm) 5.2 30.7
Datasheet
info
IHLP® Automotive Inductors, Low DCR Series 11.5 x 10.3 x 4.0 0.19 47.0 3300.0 40000.0 4040 (4.0 mm) 3.3 40.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 11.5 x 10.3 x 4.0 0.47 68.0 2400.0 30000.0 4040 (4.0 mm) 2.4 30.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (180 °C) Series 11.5 x 10.3 x 4.0 0.47 68.0 2400.0 30000.0 4040 (4.0 mm) 2.4 30.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 11.5 x 10.3 x 4.0 0.19 10.0 6800.0 40000.0 4040 (4.0 mm) 6.8 40.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 11.5 x 10.3 x 5.4 0.33 75.0 2740.0 36000.0 4040 (5.4 mm) 2.74 36.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 13.6 x 12.9 x 3.5 0.1 10.0 7000.0 43000.0 5050 (3.5 mm) 7.0 43.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 13.6 x 12.9 x 5.0 0.22 82.0 3000.0 68180.0 5050 (5.0 mm) 3.0 68.18
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 13.6 x 12.9 x 5.0 0.1 15.0 7100.0 55000.0 5050 (5.0 mm) 7.1 55.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 13.6 x 12.9 x 6.5 0.22 22.0 8300.0 66000.0 5050 (6.5 mm / 6.4 mm) 8.3 66.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (180 °C) Series 13.6 x 12.9 x 6.5 0.22 22.0 8300.0 66000.0 5050 (6.5 mm / 6.4 mm) 8.3 66.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 13.6 x 12.9 x 6.5 0.1 15.0 7700.0 60000.0 5050 (6.5 mm / 6.4 mm) 7.7 60.0
Datasheet
info
IHLP® Automotive Inductors, Low DCR Series 17.9 x 17.1 x 4.0 1.0 22.0 7200.0 41000.0 6767 (4.0 mm) 7.2 41.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 17.9 x 17.1 x 4.0 0.22 10.0 10500.0 75000.0 6767 (4.0 mm) 10.5 75.0
Datasheet
info
IHLP® Automotive Inductors, Low DCR Series 17.9 x 17.1 x 7.0 0.33 100.0 5000.0 75500.0 6767 (7.0 mm) 5.0 75.5
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 17.9 x 17.1 x 7.0 0.47 47.0 7250.0 65000.0 6767 (7.0 mm) 7.25 65.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (180 °C) Series 17.9 x 17.1 x 7.0 0.47 47.0 7250.0 65000.0 6767 (7.0 mm) 7.25 65.0
Datasheet
info
IHLP® Automotive Inductors, High Saturation Series 17.9 x 17.1 x 7.0 0.22 22.0 11000.0 80000.0 6767 (7.0 mm) 11.0 80.0
Datasheet
info
IHLP® Automotive Inductors, High Temperature (155 °C) Series 22.0 x 22.1 x 13.0 0.47 100.0 9100.0 80000.0 8787 (13.0 mm) 9.1 80.0