MENU

Inductors - IHLP – Power Inductors – Automotive Applications

IHLP Automotive Grade power inductors are robust, high-current, surface-mount parts that are AEC-Q200-qualified. They are available with operating temperature ranges up to 125 C, 155 C, or 180 C.

IHLP Packages - Magnetics
This animation provides a detailed overview of the packages across the whole IHLP family from the smallest -1212 to the largest -8787 size, it shows the case dimensions and the different heights which are available within the product portfolio.