MENU

Inductors - IHLP – Power Inductors – Hi Temperature Applications

The Vishay Intertechnology portfolio of IHLP and toroidal high-temperature power inductors includes robust high-current surface-mount and through-hole models. Operating temperatures are as high as 155 °C.

Inductors - IHLP – Power Inductors – Hi Temperature Applications
Series
Product Image
Description
Inductance Min.
(µH)
Inductance Max.
(µH)
Min. DC
(mA)
Max. DC
(mA)
Operating Temperature (°C)
Datasheet
info
Low Profile, High Current Inductors with e-field Shield 0.47 22.0 2800.0 20000.0 -55 to +155
Datasheet
info
Low Profile, High Current Inductors with e-field Shield 0.22 33.0 3100.0 36000.0 -55 to +155
Datasheet
info
Low Profile, High Current Inductors with e-field Shield 0.47 68.0 2400.0 30000.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 3.6 x 3.2 x 1.2 0.1 1.2 3980.0 11500.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 3.6 x 3.2 x 0.1 1.0 3590.0 11130.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 3.6 x 3.2 x 2.0 0.1 3.3 3260.0 12260.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 4.7 x 4.3 x 2.0 0.1 4.7 3200.0 17300.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 5.7 x 5.4 x 2.0 0.47 10.0 2500.0 13430.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 5.7 x 5.4 x 3.0 0.22 15.0 2400.0 18000.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 7.2 x 6.7 x 3.0 0.47 22.0 2800.0 20000.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 8.0 x 8.0 x 4.0 0.22 47.0 2400.0 36000.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 11.5 x 10.3 x 4.0 0.47 68.0 2400.0 30000.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 13.6 x 12.9 x 6.5 1.0 22.0 8300.0 40000.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 17.9 x 17.1 x 7.0 0.47 47.0 7250.0 65000.0 -55 to +155
Datasheet
info
IHLP® Commercial Inductors, High Temperature (155 °C) Series 22.0 x 22.1 x 13.0 0.47 100.0 9100.0 80000.0 -55 to +155
Datasheet
info
Commercial Inductors, High Temperature (155 °C) Series 0.13 0.13 72000.0 72000.0 -55 to +155
Datasheet
info
Toroid, High Current, High Temperature, Radial Leaded 0.39 100.0 2250.0 32000.0 -55 to +200
Datasheet
info
Toroid, High Current, High Temperature, Radial Leaded 0.47 470.0 2800.0 36000.0 -55 to +200