MENU

Inductors - IHLP – Power Inductors (Commercial/Industrial)

The Vishay Intertechnology portfolio of IHLP commercial and industrial power inductors includes parts with DC resistance tolerance of 5%, DC resistance tolerance of 10%, low DCR, or winged terminals with a large selection of case sizes, values, and materials. Inductance values (max.) range from 1.0 ÁH to 100 ÁH.

IHLE Inductor Product Demo - Improve EMI in Your Circuit
This demonstration shows that using the IHLE, the industry's-first e-field shielded IHLP(R) power inductor, in your circuit significantly improves the output noise when compared to a standard (unshielded) inductor or the b-field shielded inductor, the IHLP(R).
This demo compares the output noise of the IHLE (e-field shielded) inductor vs. a standard (unshielded) inductor and the IHLP(R) (b-shielded) inductor in your circuit