MENU

Inductors - IHSM- Medium Power Inductors(Commercial/Industrial)

Vishay IHSM inductors are high-current, surface-mount, wirewound, molded parts. They feature a completely encapsulated winding that provides superior environmental protection and resistance to moisture. Applications include power line noise filtering, filtering for switching regulated power supplies, DC/DC conversion, SCR and triac controls, and RFI suppression.

Inductors - IHSM- Medium Power Inductors(Commercial/Industrial)
Series
Product Image
Description
Inductance Min.
(H)
Inductance Max.
(H)
Min. DC
(mA)
Max. DC
(mA)
Size Class
Rated Current (min.)
(A)
Rated Current (max.)
(A)
Operating Temperature
(C)
Datasheet
info
High Current, Surface Mount Inductors - Wirewound Molded 1.0 1000.0 160.0 5110.0 3825 0.16 5.11 -55 to +125
Datasheet
info
High Current, Surface Mount Inductors - Wirewound Molded 1.0 1000.0 240.0 8600.0 4825 0.24 8.6 -55 to +125
Datasheet
info
High Current, Surface Mount Inductors - Wirewound Molded 1.0 4700.0 140.0 9000.0 5832 0.14 9.0 -55 to +125
Datasheet
info
High Current, Surface Mount Inductors - Wirewound Molded 1.0 18000.0 110.0 9000.0 7832 0.11 9.0 -55 to +125