MENU

Inductors - IHTH – Power Inductors (Commercial/Industrial/Automotive)

Vishay IHTH power inductors are high-current, through-hole, high-temperature parts. All are lead (Pb)-free, RoHS-compliant, and Vishay Green. Several of the parts are also Vishay Automotive Grade and halogen-free. Applications include notebook, PC, and server applications; high-current POL converters; low-profile, high-current power supplies; battery-powered devices; and DC/DC converters. Applications for the Automotive Grade parts include engine and transmission control units, diesel injection drivers, noise suppression for motors, and LED drivers.

Inductors - IHTH – Power Inductors (Commercial/Industrial/Automotive)
Series
Product Image
Description
Inductance Min.
(H)
Inductance Max.
(H)
Size Class
Min. DC
(mA)
Max. DC
(mA)
Operating Temperature
(C)
Datasheet
info
High Current Through Hole Inductor, High Temperature Series 0.47 100.0 0750 5000.0 83000.0 -55 to +155
Datasheet
info
High Current Through Hole Inductor, High Temperature Series 0.47 100.0 0750 5000.0 83000.0 -55 to +155
Datasheet
info
High Current Through Hole Inductor, High Temperature Series 0.47 100.0 0750 4900.0 65000.0 -55 to +155
Datasheet
info
High Current Through Hole Inductor, High Temperature Series 0.47 100.0 1125 8800.0 125000.0 -55 to +155
Datasheet
info
High Current Through Hole Inductor, High Temperature Series 0.47 100.0 1125 8800.0 125000.0 -55 to +155
Datasheet
info
High Current Through Hole Inductor, High Temperature Series 0.47 100.0 1125 8800.0 125000.0 -55 to +155
Datasheet
info
High Current Through Hole Inductor, High Temperature 2.2 2.2 2000 125000.0 125000.0 -55 to +155.