Inductors - IHTH – Power Inductors (Commercial/Industrial/Automotive)

Vishay IHTH power inductors are high-current, through-hole, high-temperature parts. All are lead (Pb)-free, RoHS-compliant, and Vishay Green. Several of the parts are also Vishay Automotive Grade and halogen-free. Applications include notebook, PC, and server applications; high-current POL converters; low-profile, high-current power supplies; battery-powered devices; and DC/DC converters. Applications for the Automotive Grade parts include engine and transmission control units, diesel injection drivers, noise suppression for motors, and LED drivers.

IHLE Inductor Product Demo - Improve EMI in Your Circuit
This demonstration shows that using the IHLE, the industry's-first e-field shielded IHLP(R) power inductor, in your circuit significantly improves the output noise when compared to a standard (unshielded) inductor or the b-field shielded inductor, the IHLP(R).
This demo compares the output noise of the IHLE (e-field shielded) inductor vs. a standard (unshielded) inductor and the IHLP(R) (b-shielded) inductor in your circuit