Inductors - Inductance >= .01 and <= 1 microH
All 70 datasheets shown.
| Series | Product Image | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Max Q | Rated Current (min) (A) | Rated Current (max) (A) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| IFCB-0402 | ![]() |
![]() datasheet |
![]() Enlarge |
Thin Film Chip Inductors | 0.012 | 0.022 | 90.0 | 180.0 | 5.0 | 5.0 | ||
| IFCB-0603 | ![]() |
![]() datasheet |
![]() Enlarge |
Thin Film Chip Inductors | 0.012 | 0.068 | 150.0 | 300.0 | 10.0 | 13.0 | ||
| IFLP-4040DZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
3 % DCR Tolerance, Low Profile, High Current Inductor | 0.34 | 0.62 | 32.0 | 32.0 | ||||
| IHLM-2525CZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Molded, Low Profile, High Current Inductors | 0.1 | 0.82 | 13.0 | 32.5 | ||||
| IHLM-2525CZ-06 | ![]() |
![]() datasheet |
![]() Enlarge |
10 % DCR Tolerance, Low Profile, Power Inductors | 0.1 | 0.82 | 13.0 | 32.5 | ||||
| IHLM-2525CZ-07 | ![]() |
![]() datasheet |
![]() Enlarge |
5 % DCR Tolerance, Low Profile, Power Inductors | 0.1 | 0.82 | 13.0 | 32.5 | ||||
| IHLP-1212BZ-11 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.22 | 0.88 | 5.5 | 6.5 | ||||
| IHLP-1616AB-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current Inductors | 0.047 | 0.47 | 5.0 | 13.0 | ||||
| IHLP-1616AB-11 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current Inductors | 0.047 | 0.47 | 6.0 | 15.0 | ||||
| IHLP-1616BZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current Inductors | 0.1 | 0.47 | 5.6 | 13.0 | ||||
| IHLP-1616BZ-11 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current Inductors | 0.1 | 0.47 | 7.0 | 12.0 | ||||
| IHLP-2020BZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductor | 0.1 | 0.68 | 10.0 | 17.0 | ||||
| IHLP-2020BZ-11 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductor | 0.1 | 0.22 | 17.0 | 21.0 | ||||
| IHLP-2020CZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.1 | 0.82 | 9.3 | 23.0 | ||||
| IHLP-2020CZ-11 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductor | 0.1 | 0.47 | 14.0 | 21.0 | ||||
| IHLP-2525AH-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.1 | 0.82 | 8.0 | 18.0 | ||||
| IHLP-2525BD-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.1 | 0.82 | 10.0 | 30.0 | ||||
| IHLP-2525CZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.1 | 0.82 | 13.0 | 32.5 | ||||
| IHLP-2525CZ-06 | ![]() |
![]() datasheet |
![]() Enlarge |
10 % DCR Tolerance, Low Profile, IHLP® Power Inductors | 0.1 | 0.82 | 13.0 | 32.5 | ||||
| IHLP-2525CZ-07 | ![]() |
![]() datasheet |
![]() Enlarge |
5 % DCR Tolerance, Low Profile, IHLP® Power Inductors | 0.1 | 0.82 | 13.0 | 32.5 | ||||
| IHLP-2525EZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.56 | 0.82 | 16.5 | 20.0 | ||||
| IHLP-4040DZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current Inductors | 0.19 | 0.56 | 27.5 | 40.0 | ||||
| IHLP-4040DZ-11 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.19 | 0.78 | 27.0 | 40.0 | ||||
| IHLP-5050CE-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.1 | 0.82 | 25.0 | 43.0 | ||||
| IHLP-5050CE-06 | ![]() |
![]() datasheet |
![]() Enlarge |
10 % DCR Tolerance, Low Profile, Power Inductors | 0.6 | 0.68 | 28.0 | 29.0 | ||||
| IHLP-5050CE-07 | ![]() |
![]() datasheet |
![]() Enlarge |
5 % DCR Tolerance, Low Profile, Power Inductors | 0.6 | 0.68 | 28.0 | 29.0 | ||||
| IHLP-5050EZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.1 | 0.82 | 31.0 | 55.0 | ||||
| IHLP-5050FD-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current Inductor | 0.1 | 0.82 | 33.0 | 60.0 | ||||
| IHLP-6767DZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.22 | 0.82 | 38.5 | 75.0 | ||||
| IHLP-6767GZ-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.22 | 0.82 | 50.0 | 80.0 | ||||
| IHLP-6767GZ-11 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current IHLP® Inductors | 0.33 | 0.82 | 56.5 | 75.5 | ||||
| IHLW-4040CF-11 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current Inductor | 0.1 | 0.82 | 24.0 | 46.0 | ||||
| IHLW-5050CE-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Low Profile, High Current Inductors | 0.1 | 0.82 | 25.0 | 43.0 | ||||
| ILC-0402 | ![]() |
![]() datasheet |
![]() Enlarge |
Surface Mount, Multi Layer High Frequency Ceramic Inductors | 0.012 | 0.1 | 100.0 | 250.0 | 8.0 | 8.0 | ||
| ILC-0603 | ![]() |
![]() datasheet |
![]() Enlarge |
Surface Mount, Multi Layer High Frequency Ceramic Inductors | 0.012 | 0.27 | 300.0 | 300.0 | 8.0 | 12.0 | ||
| ILC-0805 | ![]() |
![]() datasheet |
![]() Enlarge |
Surface Mount, Multilayer High Frequency Ceramic Inductors | 0.012 | 0.27 | 300.0 | 300.0 | 12.0 | 18.0 | ||
| ILSB-0603 | ![]() |
![]() datasheet |
![]() Enlarge |
Monolithic Chip Inductors | 0.047 | 0.82 | 35.0 | 50.0 | ||||
| ILSB-0805 | ![]() |
![]() datasheet |
![]() Enlarge |
Monolithic Chip Inductors | 0.047 | 0.82 | 150.0 | 300.0 | ||||
| ILSB-1206 | ![]() |
![]() datasheet |
![]() Enlarge |
Monolithic Chip Inductors | 0.047 | 0.68 | 150.0 | 300.0 | ||||
| IM | ![]() |
![]() datasheet |
Inductors, Commercial, Molded, Axial Leaded | 0.022 | 0.82 | 410000.0 | 2400000.0 | 25.0 | 50.0 | |||
| IM-10-22, IM-10-28, IM-10-31, IM-10-37, IM-10-46 | ![]() |
![]() datasheet |
Inductors, Commercial, Molded, Axial Leaded | 0.47 | 0.82 | 1450000.0 | 1970000.0 | 65.0 | 65.0 | |||
| IM-6-38 | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, High Current, Axial Leaded | 0.22 | 0.82 | 1730.0 | 2380.0 | 25.0 | 25.0 | ||
| IM-6-RFCS-40 | ![]() |
![]() datasheet |
Inductors, Commercial, Molded, Axial Leaded | 0.1 | 0.82 | 1300000.0 | 4000000.0 | 50.0 | 75.0 | |||
| IMC-0402 | ![]() |
![]() datasheet |
![]() Enlarge |
High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 0.012 | 0.1 | 90.0 | 320.0 | 14.0 | 19.0 | ||
| IMC-0402-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount Inductors | 0.011 | 0.12 | 100.0 | 640.0 | 20.0 | 26.0 | ||
| IMC-0603 | ![]() |
![]() datasheet |
![]() Enlarge |
High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 0.012 | 0.22 | 70.0 | 400.0 | 20.0 | 30.0 | ||
| IMC-0603-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount Inductors | 0.012 | 0.27 | 170.0 | 700.0 | 30.0 | 43.0 | ||
| IMC-0805 | ![]() |
![]() datasheet |
![]() Enlarge |
High Frequency, Surface Mount, Molded Inductors | 0.012 | 0.82 | 125.0 | 535.0 | 8.0 | 15.0 | ||
| IMC-0805-01 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount Inductors | 0.012 | 0.82 | 210.0 | 600.0 | 35.0 | 60.0 | ||
| IMC-1008 | ![]() |
![]() datasheet |
![]() Enlarge |
High Frequency, Surface Mount Inductors | 0.012 | 0.91 | 150.0 | 1000.0 | 45.0 | 60.0 | ||
| IMC-1210 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount Molded Inductors | 0.012 | 0.82 | 450.0 | 707.0 | 30.0 | 30.0 | ||
| IMC-1210-100 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount Molded Inductors | 0.012 | 0.1 | 450.0 | 707.0 | 17.0 | 28.0 | ||
| IMC-1812 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount, Molded Inductors | 0.012 | 0.82 | 250.0 | 450.0 | 30.0 | 50.0 | ||
| IMS-2SWWD-30 | ![]() |
![]() datasheet |
Inductors, Commercial, Subminiature, Molded, Shielded, Axial Leaded | 0.1 | 0.82 | 447000.0 | 1038000.0 | 35.0 | 42.0 | |||
| IMS-2WWD-40 | ![]() |
![]() datasheet |
Inductors, Subminiature, Shielded, Axial Leaded | 0.1 | 0.82 | 720000.0 | 1720000.0 | 35.0 | 42.0 | |||
| IMS-5 | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, Commercial, Molded, Shielded, Axial Leaded | 0.1 | 0.82 | 40.0 | 51.0 | ||||
| IMS-5SWD-65 | ![]() |
![]() datasheet |
Inductors, Commercial, Miniature, Molded, Shielded, Axial Leaded | 0.1 | 0.82 | 600000.0 | 2900000.0 | 40.0 | 51.0 | |||
| IR | ![]() |
![]() datasheet |
Inductors, Epoxy Conformal Coated, Uniform Roll Coated, Axial Leaded | 0.1 | 0.82 | 28.0 | 50.0 | |||||
| IRF | ![]() |
![]() datasheet |
Inductors, Epoxy Conformal Coated, Uniform Roll Coated, Axial Leaded | 0.1 | 0.82 | 40.0 | 55.0 | |||||
| IRF-24 | ![]() |
![]() datasheet |
Inductors, Epoxy Conformal Coated, Axial Leaded | 0.1 | 0.82 | 900000.0 | 1400000.0 | 30.0 | 40.0 | |||
| IRF-36 | ![]() |
![]() datasheet |
Inductors, Epoxy Conformal Coated, Axial Leaded | 0.1 | 0.82 | 980.0 | 25.0 | |||||
| ISC-1210 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount, Molded, Shielded Inductors | 0.012 | 0.82 | 450.0 | 750.0 | 36.0 | 50.0 | ||
| ISC-1812 | ![]() |
![]() datasheet |
![]() Enlarge |
Wirewound, Surface Mount, Molded, Shielded Inductors | 0.1 | 0.8 | 242.0 | 552.0 | 30.0 | 30.0 | ||
| Models VIV and VIH | ![]() |
![]() datasheet |
Inductors, Variable, Miniature | 0.1 | 0.68 | 1850000.0 | 3500000.0 | 25.0 | ||||
| MS75087, MS75088 | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, Military, MIL-PRF-15305 Qualified, Type LT, Molded, Shielded, Axial Leaded | 0.15 | 0.82 | 370.0 | 1470.0 | 40.0 | 51.0 | ||
| MS7508x, MS18130, MS14046, MS90538, MS75101 | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, Military, MIL-PRF-15305 Qualified, Type LT, Molded, Axial Leaded | 0.1 | 0.82 | 415.0 | 2450.0 | 28.0 | 50.0 | ||
| PC | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, Subminiature, Shielded, Radial Leaded | 0.1 | 0.82 | 1800.0 | 2500.0 | 70.0 | 85.0 | ||
| TJ3-HT | ![]() |
![]() datasheet |
![]() Enlarge |
Toroid, High Current, High Temperature, Radial Leaded | 0.39 | 0.39 | 28000.0 | 32000.0 | ||||
| TJ5-HT | ![]() |
![]() datasheet |
![]() Enlarge |
Toroid, High Current, High Temperature, Radial Leaded | 0.47 | 0.47 | 30000.0 | 36000.0 | ||||
| WVL | ![]() |
![]() datasheet |
![]() Enlarge |
Inductors, Variable, Subminiature, Shielded, Radial Leaded | 0.1 | 0.82 | 1040.0 | 1510.0 | 56.0 | 68.0 | ||


































































