| IDC-2512 |  |  Enlarge | | High Current, Surface Mount Inductors | 1 | 68 | | | | | | | |
| IDC-5020 |  |  Enlarge | | High Current, Surface Mount Inductors | 1 | 68 | | | | | | | |
| IDC-7328 |  |  Enlarge | | High Current, Surface Mount Inductors | 1 | 68 | | | | | | | |
| IDCP-1813 |  |  Enlarge | | High Current, Surface Mount Inductors | 1 | 68 | | | | | | | |
| IDCP-2218 |  |  Enlarge | | High Current, Surface Mount Inductors | 10 | 82 | | | | | | | |
| IDCP-3020 |  |  Enlarge | | High Current, Surface Mount Inductors | 10 | 82 | | | | | | | |
| IDCP-3114 |  |  Enlarge | | High Current, Surface Mount Inductors | 10 | 82 | | | | | | | |
| IDCP-3722 |  |  Enlarge | | High Current, Surface Mount Inductors | 10 | 82 | | | | | | | |
| IDCP-3916 |  |  Enlarge | | High Current, Surface Mount Inductors | 10 | 82 | | | | | | | |
| IDCS-2512 |  |  Enlarge | | High Current, Shielded, Surface Mount Inductors | 1 | 68 | | | | | | | |
| IDCS-5020 |  |  Enlarge | | High Current, Surface Mount Inductors | 1 | 82 | | | | | | | |
| IDCS-7328 |  |  Enlarge | | High Current, Shielded, Surface Mount Inductors | 10 | 68 | | | | | | | |
| IFC-0603 |  |  Enlarge | Inductors | High Q/SRF, Low Value Chip Inductors | 1.5 | 18 | | | 10 | 12 | | | |
| IFC-0805 |  |  Enlarge | Inductors | High Q/SRF, Low Value Chip Inductors | 1.5 | 47 | | | 12 | 18 | | | |
| IH |  | | Inductors, Fixed | Filter Inductors | 5 | 68 | 10000 | | | | | | |
| IHA |  | | Inductors, Fixed | Filter Inductors High Current | 5 | 50 | 2500 | | | | | | |
| IHB |  | | Inductors, Fixed | Filter Inductors High Current | 1 | 82 | 11400 | | | | | | |
| IHD |  | | Inductors, Fixed | Filter Inductors High Current | 1 | 82 | 1300 | | | | | | |
| IHLM-2525CZ-01 |  |  Enlarge | | Molded, Low Profile, High Current Inductors | 1 | 10 | | | | | | 3 | 11 |
| IHLM-2525CZ-06 |  |  Enlarge | | 10 % DCR Tolerance, Low Profile, Power Inductors | 1 | 10 | | | | | | 3 | 11 |
| IHLM-2525CZ-07 |  |  Enlarge | | 5 % DCR Tolerance, Low Profile, Power Inductors | 1 | 10 | | | | | | 3 | 11 |
| IHLP-1616AB-01 |  |  Enlarge | | Low Profile, High Current Inductors | 1 | 1 | | | | | | 4 | 4 |
| IHLP-1616AB-11 |  |  Enlarge | | Low Profile, High Current Inductors | 1 | 2.2 | | | | | | 2.75 | 4.2 |
| IHLP-1616BZ-01 |  |  Enlarge | | Low Profile, High Current Inductors | 1 | 2.2 | | | | | | 2.85 | 3.75 |
| IHLP-1616BZ-11 |  |  Enlarge | | Low Profile, High Current Inductors | 1 | 4.7 | | | | | | 1.7 | 4.5 |
| IHLP-2020BZ-01 |  |  Enlarge | | Low Profile, High Current IHLP® Inductor | 1 | 10 | | | | | | 2.3 | 7 |
| IHLP-2020BZ-11 |  |  Enlarge | | Low Profile, High Current IHLP® Inductor | 10 | 10 | | | | | | | |
| IHLP-2020CZ-01 |  |  Enlarge | | Low Profile, High Current IHLP® Inductors | 1 | 15 | | | | | | 1.9 | 9.2 |
| IHLP-2020CZ-11 |  |  Enlarge | | Low Profile, High Current IHLP® Inductor | 1 | 22 | | | | | | 1.9 | 10 |
| IHLP-2525AH-01 |  |  Enlarge | | Low Profile, High Current IHLP® Inductors | 1 | 4.7 | | | | | | 3 | 7 |
| IHLP-2525BD-01 |  |  Enlarge | | Low Profile, High Current IHLP® Inductors | 1 | 10 | | | | | | 2.5 | 9 |
| IHLP-2525CZ-01 |  |  Enlarge | | Low Profile, High Current IHLP® Inductors | 1 | 10 | | | | | | 3 | 11 |
| IHLP-2525CZ-06 |  |  Enlarge | | 10 % DCR Tolerance, Low Profile, IHLP® Power Inductors | 1 | 10 | | | | | | 3 | 11 |
| IHLP-2525CZ-07 |  |  Enlarge | | 5 % DCR Tolerance, Low Profile, IHLP® Power Inductors | 1 | 10 | | | | | | 3 | 11 |
| IHLP-2525CZ-11 |  |  Enlarge | | Low Profile, High Current Inductors | 1 | 22 | | | | | | 2.9 | 12.5 |
| IHLP-2525EZ-01 |  |  Enlarge | | Low Profile, High Current IHLP® Inductors | 1 | 10 | | | | | | 4.5 | 13 |
| IHLP-4040DZ-01 |  |  Enlarge | | Low Profile, High Current Inductors | 1 | 10 | | | | | | 6.8 | 17.5 |
| IHLP-4040DZ-11 |  |  Enlarge | | Low Profile, High Current IHLP® Inductors | 1 | 47 | | | | | | 3.3 | 25 |
| IHLP-5050CE-01 |  |  Enlarge | | Low Profile, High Current IHLP® Inductors | 1 | 10 | | | | | | 7 | 24 |
| IHLP-5050CE-06 |  |  Enlarge | | 10 % DCR Tolerance, Low Profile, Power Inductors | 1 | 10 | | | | | | 7 | 24 |
| IHLP-5050CE-07 |  |  Enlarge | | 5 % DCR Tolerance, Low Profile, Power Inductors | 1 | 10 | | | | | | 7 | 24 |
| IHLP-5050EZ-01 |  |  Enlarge | | Low Profile, High Current IHLP® Inductors | 1 | 10 | | | | | | 9 | 29 |
| IHLP-5050FD-01 |  |  Enlarge | | Low Profile, High Current Inductor | 1 | 10 | | | | | | 10 | 32 |
| IHLP-6767GZ-01 |  |  Enlarge | | Low Profile, High Current IHLP® Inductors | 1 | 22 | | | | | | 11 | 48 |
| IHLW-4040CF-11 |  |  Enlarge | | Low Profile, High Current Inductor | 1 | 2.2 | | | | | | 16 | 24 |
| IHLW-5050CE-01 |  |  Enlarge | | Low Profile, High Current Inductors | 1 | 10 | | | | | | 7 | 24 |
| IHM-2 |  | | Inductors, Fixed | Filter Inductors High Current | 1 | 82 | 10000 | | | | | | |
| IHSM-3825 |  |  Enlarge | | High Current, Surface Mount Inductors | 1 | 82 | | | | | | | |
| IHSM-4825 |  |  Enlarge | | High Current, Surface Mount Inductors | 1 | 82 | | | | | | | |
| IHSM-5832 |  |  Enlarge | | High Current, Surface Mount Inductors | 1 | 82 | | | | | | | |
| IHSM-7832 |  |  Enlarge | | High Current, Surface Mount Inductors | 1 | 82 | | | | | | | |
| IHV |  | | Inductors, Fixed | Filter Inductors | 24 | 92 | 2.5 | | | | | | |
| ILC-0402 |  |  Enlarge | Inductors | Surface Mount, Multi Layer High Frequency Ceramic Inductor | 1 | 82 | | | 8 | 8 | | | |
| ILC-0603 |  | | Inductors, Fixed | Multilayer High Frequency Ceramic Inductor | 1 | 82 | 300000 | 300000 | 100 | | 0603 | | |
| ILC-0805 |  |  Enlarge | Inductors | Surface Mount, Multi Layer High Frequency Ceramic Inductor | 1.5 | 82 | | | 10 | 18 | | | |
| ILSB-0603 |  | | Inductors, Fixed | Monolithic Chip Inductors | 1 | 10 | 15000 | 25000 | 10 | | 0603 | | |
| | |
| ILSB-0805 |  | | Inductors, Fixed | Monolithic Chip Inductors | 1 | 33 | 15000 | 50000 | 0.4 | | 0805 | | |
| | |
| ILSB-1206 |  | | Inductors, Fixed | Monolithic Chip Inductors | 1 | 33 | 100000 | 50000 | 1 | | 1206 | | |
| | |
| IM |  | | Inductors, Fixed | Inductors - Commercial, Molded | 1 | 91 | 100 | | 25 | | | | |
| Inductors - Military, MIL-PRF-15305 Qualified, Type LT and Commercial, Molded |
| IM-10-22, -28, -31, -37, -46 |  | | Inductors, Fixed | Inductors - Commercial, Molded | 1 | 82 | 1120 | | 35 | | | | |
| IM-10RFCL-12 |  | | Inductors, Fixed | Inductors - Commercial Molded | 1 | 82 | 1000 | | 100 | | | | |
| IM-10RFCM-13 |  | | Inductors, Fixed | Inductors, Commercial, Molded | 1 | 82 | 1000 | 870 | 100 | 95 | | | |
| IM-6-38 |  | | Inductors, Fixed | Inductors High Current | 1 | 82 | 1020 | | 30 | | | | |
| IM-6-RFCS-40 |  | | Inductors | Inductors - Commercial Molded | 1 | 82 | 1000 | | 45 | | | | |
| IMC-0402 |  | | Inductors, Fixed | High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 1 | 82 | 110000 | 400000 | 100 | | 0402 | | |
| | |
| IMC-0603 |  | | Inductors, Fixed | High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 1 | 82 | 250000 | 500000 | 100 | 100 | 0603 | | |
| | |
| IMC-0805-01 |  | | Inductors, Fixed | High Frequency, Surface Mount Inductor | 2.2 | 82 | 500000 | 800000 | 150 | | 0805 | | |
| | |
| IMC-1008 |  | | Inductors, Fixed | High Frequency, Surface Mount Inductor | 3.3 | 82 | 1000000 | 1000000 | 100 | | 1008 | | |
| | |
| IMC-1210 |  | | Inductors | Surface Mount, Molded Inductor | 1 | 82 | | | 30 | 30 | | | |
| IMC-1812 |  | | Inductors, Fixed | Surface Mount, Molded Inductor | 1 | 82 | 120000 | 450000 | 2.52 | | 1812 | | |
| | |
| IMC-2220 |  | | Inductors | Surface Mount, Molded Inductors | 1 | 82 | | | 10 | 10 | | | |
| IMCH-1812 |  | | Inductors, Fixed | Surface Mount, High Current Molded Inductors | 1 | 82 | 1000 | 950000 | 10 | 10 | 1812 | | |
| IMS-2WWD-30 |  | | Inductors, Fixed | Inductors - Commercial, Molded, Shielded, Miniature | 1 | 82 | 157 | | 35 | | | | |
| IMS-2WWD-40 |  | | Inductors, Fixed | Inductors - Subminiature, Shielded | 1 | 82 | 1000 | | 36 | | | | |
| IMS-5 |  | | Inductors, Fixed | Inductors - Commercial, Molded Shielded | 1 | 82 | 1070 | | 44 | | | | |
| IMS-5SWD-65 |  | | Inductors | Inductors Commercial, Miniature, Molded, Shielded | 1.2 | 82 | | | | | | | |
| IMS-5WD-40 |  | | Inductors, Fixed | Inductors - Miniature, Shielded | 1 | 82 | 1000 | | 40 | | | | |
| IR |  | | Inductors, Fixed | Inductors - Epoxz Conformal Coated, Uniform Roll Coated | 1 | 91 | 100 | | 25 | | | | |
| IRF |  | | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Uniform Roll Coated | 1 | 82 | 175 | | 35 | | | | |
| IRF-24 |  | | Inductors | Inductors - Epoxy Conformal Coated, Axial Leaded | 1 | 82 | 175000 | 815000 | 40 | 50 | | | |
| IRF-36 |  | | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Axial Leaded | 1 | 82 | 290 | | 35 | | | | |
| ISC-1210 |  | | Inductors, Fixed | Molded, Shielded, Wirewound Inductor | 1 | 82 | 100 | 95 | 30 | 30 | 1210 | | |
| ISC-1812 |  | | Inductors | Surface Mount, Molded, Shielded Inductors | 1 | 82 | | | 30 | 50 | | | |
| LPE-3325 |  |  Enlarge | Inductors | Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 10 | 68 | | | | | | | |
| LPE-4841 |  |  Enlarge | Inductors | Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 10 | 68 | | | | | | | |
| LPE-5047 |  |  Enlarge | Inductors | Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 10 | 68 | | | | | | | |
| LPE-6562 |  |  Enlarge | Inductors | Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 10 | 68 | | | | | | | |
| LPE-6855 |  |  Enlarge | Inductors | Surface Mount Transformers/Inductors, Gapped and Ungapped, Custom Configurations Available | 33 | 68 | | | | | | | |
| LPT-3535xxx-LA, LB, LC |  | | Inductors/Transformers | Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu?, Powdered Iron and MPP Cores | 1 | 50 | 1030 | 850 | | | 3535 | | |
|
| LPT-4545-xxxLA, LB, LC |  | | Inductors/Transformers | Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu?, Powdered Iron and MPP Cores | 1 | 50 | 1090 | 7540 | | | 4545 | | |
|
| MS21426 |  | | Inductors, Fixed | Inductors - Military, MIL-PRF-15305 Qualified, Type LT, Molded, Shielded, Miniature | 1.2 | 82 | 106 | | 36 | | | | |
| MS7508x, MS18130, MS14046, MS90538, MS75101 |  | | Inductors, Fixed | Inductors - Military, MIL-PRF-15305 Qualified, Type LT, Molded | 1 | 91 | 100 | | 25 | | | | |
| Models VIV and VIH |  | | Inductors, Fixed | Inductors, Variable, Miniature | 1 | 68 | 1000000 | 890000 | 2.5 | | | | |
| PC |  | | Inductors, Fixed | Inductors - Subminiature, Shielded | 1 | 82 | 1135 | | 100 | | | | |
| PT-100, PT-200 |  | | Inductors | ISDN Transformers in Both Through Hole and Surface Mount Packages | 13 | 72 | | | | | | | |
| TE, TD |  | | Inductors, Fixed | Filter Inductor, Choice of Encapsulated (TE) or Dipped (TD), High Q | 50 | 50 | | | | | | | |
| TJ |  | | Inductors, Fixed | High Current, Vertical or Horizontal Mounting | 1.2 | 82 | 10000 | 9700 | | | | | |
| TJ3-HT |  | | Inductors | Toroid, High Current, High Temperature | 1.2 | 68 | 11250 | 7250 | | | | | |
| WVL |  | | Inductors, Variable | Inductors - Variable, Subminiature, Shielded | 1 | 82 | 174 | | 100 | | | | |
| Series | Product Image | Type | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Max Q | Size Class | Rated Current (min) (A) | Rated Current (max) (A) |