| Series | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Size Class |
 |  |   |   |   |   |   |   |
| ILC-0603 |  | Multilayer High Frequency Ceramic Inductor | 1 | 82 | 300000 | 300000 | 100 | 0603 |
| ILC-0805 |  | Surface Mount, Multi Layer High Frequency Ceramic Inductor | 1.5 | 82 | 300000 | 300000 | 100 | 0805 |
| | |
| IMC-0402 |  | High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 1 | 82 | 110000 | 400000 | 100 | 0402 |
| | |
| IMC-0603 |  | High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 1 | 82 | 250000 | 500000 | 100 | 0603 |
| | |
| IMC-0805-01 |  | High Frequency, Surface Mount Inductor | 2.2 | 82 | 500000 | 800000 | 150 | 0805 |
| 80000 | | | |
| IMC-1008 |  | High Frequency, Surface Mount Inductor | 3.3 | 82 | 1000000 | 1000000 | 100 | 1008 |
| 45000 | | | |
| TE, TD |  | Filter Inductor, Choice of Encapsulated (TE) or Dipped (TD), High Q | 50 | 50 | | | | |
| Series | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Size Class |
|