Related press releases

June 09, 2010

Vishay’s LEE-128G032B and LEE-128G032-1 LED Displays and IHLP-2020CZ-01 Inductor Selected for Electronic Design’s Annual “Top 101 Components”

April 22, 2010

Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors With New Device in the 1212 Case Size

March 29, 2010

Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors with New Device in the 6767 Case Size

September 09, 2009

Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors With New Device in the 6767 Case Size

June 26, 2009

Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors With New Device in the 2020 Case Size

April 15, 2009

Vishay Releases Industry’s First Winged Low-Profile, High-Current Inductor in 4040 Case Size With High Maximum Frequency to 1.0 MHz and Low DCR Down to 0.64 Milliohms Typical

February 13, 2009

Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors with New Device in the 6767 Case Size

January 28, 2009

Vishay Releases Industry’s First Winged Low-Profile, High-Current Inductor with Maximum Frequency to 5 MHz and DCR Down to 0.8 mΩ Typical

December 19, 2008

Vishay Announces New IHLP® Low-Profile, High-Current Inductor in the 2020 Case Size With An Ultra-Low 2.0-mm Profile and Maximum Frequency to 1 MHz

December 17, 2008

Vishay Announces New IHLP® Low-Profile, High-Current Inductor in the 2020 Case Size With Maximum Frequency to 1 MHz

June 27, 2008

Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors With New Device in the 2020 Case Size

May 16, 2008

Vishay’s New Toroidal High-Temperature Inductor Offers Industry’s Lowest Inductance Down to 0.39 µH and Lowest DCR With Vertical- and Horizontal-Mount Options

November 14, 2007

Vishay’s New Toroidal High-Temperature Inductor Offers Industry’s Lowest Inductance Down to 0.47 μH and Lowest DCR With Vertical- and Horizontal-Mount Options

February 09, 2007

Four New IHLP Low-Profile, High-Current Inductors Feature Low Profiles of 1.2 mm and 2.0 mm With Maximum Frequency Ranges of 1.0 MHz and 5.0 MHz

December 20, 2006

Vishay Expands IHLP Family of Low-Profile, High-Current Inductors With New Devices Featuring Maximum Frequency Ranges of 1.0 MHz and 5.0 MHz

June 30, 2006

Vishay Expands IHLP Family of Low-Profile, High-Current Inductors With New Devices Featuring Very Low 3.0-mm Height Profile

June 09, 2006

Vishay Expands IHLP Family of Low-Profile, High-Current Inductors With New Devices Offering Saturation Currents up to 12 A and Typical DCR Values Down to 3.4 mΩ in 2525 Footprint

July 20, 2005

Vishay's New Surface-Mount, Wirewound Inductor With Shielded Construction Offers Wide Inductance Range of 1.0 μH to 1000 μH

January 19, 2005

Vishay Adds to IHLP Family of High-Current, Surface-Mount Inductors: New Devices Feature Saturation Currents up to 40 A, Typical DCR Values Down to 3.0 mΩ, and Low 1.8-mm Height Profile

December 22, 2004

Vishay Extends High-Current Inductor Offering: New Devices Feature 3.0-mm Profile, DCR Values Down to 1.5 Milliohms, High Dielectric Withstanding Voltage

December 10, 2004

New Vishay Inductors Provide Saturation Currents up to 70 A and Typical DCR Values Down to 0.81 mΩ in 2525 Footprint

September 10, 2004

New Vishay IHLP Inductors Feature 6.5 mm Height Profile, Saturation Currents Up to 120 A, and Inductance Values of 5.6 μH, 6.8 μH, 8.2 μH, and 10 μH

April 09, 2004

Vishay Extends IHLP Family of Current-Sensing Power Inductors With First Devices to Offer 5% DCR Tolerance

May 23, 2003

Vishay Extends IHLP Family of Low-Profile, Surface-Mount Inductors With New Devices Rated for Saturation Currents up to 120 A and Typical DCR Values as Low as 0.47 mΩ

April 11, 2003

Vishay Extends IHLP Family of Surface-Mount Inductors With Devices Featuring Saturation Currents up to 50 A, Typical DCR Values Down to 1.5 mΩ, and a Very Low 2.4-mm Height Profile

March 07, 2003

Vishay Extends Low-Profile Inductor Family Aimed At High-Frequency DC-to-DC Converters:

November 08, 2002

Vishay Adds to High-Current Inductor Series: New Devices Provide Extended Range of Inductance Values (from 0.10 μH to 10 μH), Are Rated for Saturation Currents up to 84 A, and Have Typical DCR Values as Low as 0.8 mΩ

September 13, 2002

New Series of Wirewound, Molded, Surface-Mount Inductors Extends Vishay Offerings With Drop-In Replacements for Industry-Standard 2220 Devices

October 05, 2001

New Low-Profile, High-Current Inductors Enhance Space and Power Savings in DC/DC Converter Applications

January 17, 2000

New Inductors/Transformers From Vishay Feature Noise-Minimizing Toroidal Design