| Series | Type | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Max Q | Size Class |
 |   |  |   |   |   |   |   |   |   |
| IHLP-2525CZ-11 |  | Inductors, Fixed | Low Profile, High Current Inductor | 128.922 | 128.922 | 2900 | 2900 | | | 2525 |
| ILC-0603 |  | Inductors, Fixed | Multilayer High Frequency Ceramic Inductor | 100 | 220 | 300000 | 300000 | 50 | | 0603 |
| ILC-0805 |  | Inductors, Fixed | Surface Mount, Multi Layer High Frequency Ceramic Inductor | 100 | 270 | 300000 | 300000 | 50 | | 0805 |
| | |
| IMC-0603-01 |  | Inductors, Fixed | Surface Mount Inductor, Wirewound | 100 | 270 | 170000 | 400000 | 100 | | |
| IMCH-1812 |  | Inductors, Fixed | Surface Mount, High Current Molded Inductors | 100 | 330 | 90 | 180000 | 0.796 | 20 | 1812 |
| ISC-1210 |  | Inductors, Fixed | Molded, Shielded, Wirewound Inductor | 100 | 100 | 80 | 80 | 30 | 30 | 1210 |
| LPE-3325-CST |  | Inductors/Transformers | Surface Mount Current Sense Transformer | 180 | 980 | 6000 | 6000 | | | 3325 |
| TJ |  | Inductors, Fixed | High Current, Vertical or Horizontal Mounting | 100 | 820 | 700 | 17600 | | | |
| TE, TD |  | Inductors, Fixed | Filter Inductor, Choice of Encapsulated (TE) or Dipped (TD), High Q | 100 | 332 | | | | | |
| LPE-3325 |  | Inductors/Transformers | Gapped and Ungapped, Custom Configurations Available | 100 | 680 | 70 | 570 | | | 3325 |
| PT-50 |  | Transformers | Trigger, SCR Isolation Transformer | 200 | 500 | | | | | |
| ILSA-1206 |  | Inductors, Fixed | Chip Array Ferrite Bead | 100 | 100 | 170 | | | | |
| IH |  | Inductors, Fixed | Filter Inductors | 100 | 250 | 5000 | | | | |
| IHV |  | Inductors, Fixed | Filter Inductors | 150 | 500 | 13 | | | | |
| IHA |  | Inductors, Fixed | Filter Inductors High Current | 100 | 500 | 1600 | | | | |
| IHB |  | Inductors, Fixed | Filter Inductors High Current | 100 | 820 | 800 | | | | |
| IHD |  | Inductors, Fixed | Filter Inductors High Current | 100 | 820 | 360 | | | | |
| IHM-2 |  | Inductors, Fixed | Filter Inductors High Current | 100 | 820 | 1150 | | | | |
| IDCS-2512 |  | Inductors, Fixed | High Current, Shielded, Surface Mount Inductor | 100 | 680 | 180 | 300 | 100 | | 2512 |
| IDCS-7328 |  | Inductors, Fixed | High Current, Shielded, Surface Mount Inductor | 100 | 680 | 20 | 20 | 100 | | 7328 |
| | | |
| IDC-2512 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 680 | 120000 | 120000 | 100 | | 2512 |
| IDC-5020 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 680 | 120000 | 120000 | 100 | | 5020 |
| IDC-7328 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 680 | 120000 | 120000 | 100 | | 7328 |
| IDCP-2218 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 220 | 350 | 520 | 0.001 | | 2218 |
| | |
| IDCP-3020 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 470 | 340 | 720 | 0.001 | | 3020 |
| | |
| IDCP-3114 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 330 | 280 | 510 | 0.001 | | 3114 |
| | |
| IDCP-3722 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 820 | 240 | 970 | 0.001 | | 3722 |
| | |
| IDCP-3916 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 560 | 320 | 740 | 0.001 | | 3916 |
| | |
| IDCS-5020 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 390 | 20 | 20 | 100 | | 5020 |
| | | |
| IHSM-4825 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 820 | 260 | 730 | | | 4825 |
| |
| IHSM-5832 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 820 | 400 | 950 | | | 5832 |
| |
| IHSM-7832 |  | Inductors, Fixed | High Current, Surface Mount Inductor | 100 | 820 | 573 | 1700 | | | 7832 |
| |
| IMC-0805-01 |  | Inductors, Fixed | High Frequency, Surface Mount Inductor | 100 | 820 | 210000 | 500000 | 25.2 | | 0805 |
| | |
| IMC-1008 |  | Inductors, Fixed | High Frequency, Surface Mount Inductor | 100 | 910 | 150000 | 1000000 | 25 | | 1008 |
| | |
| IMC-0402 |  | Inductors, Fixed | High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 100 | 100 | 90000 | 90000 | 100 | | 0402 |
| | |
| IMC-0603 |  | Inductors, Fixed | High Frequency, Surface Mount, Laser Spiral, Coated Inductors | 100 | 220 | 70000 | 200000 | 100 | | 0603 |
| | |
| IM-10RFCL-12 |  | Inductors, Fixed | Inductors - Commercial Molded | 100 | 820 | 150 | | 60 | | |
| IM-6-RFCS-40 |  | Inductors, Fixed | Inductors - Commercial Molded | 100 | 910 | 107 | | 60 | | |
| IM |  | Inductors, Fixed | Inductors - Commercial, Molded | 100 | 910 | 29 | | 30 | | |
| IM-10-22, -28, -31, -37, -46 |  | Inductors, Fixed | Inductors - Commercial, Molded | 100 | 820 | 105 | | 75 | | |
| IMS-5 |  | Inductors, Fixed | Inductors - Commercial, Molded Shielded | 100 | 820 | 80 | | 50 | | |
| IMS-2 |  | Inductors, Fixed | Inductors - Commercial, Molded, Shielded, Miniature | 100 | 100 | | | 2.5 | | |
| IMS-2WWD-30 |  | Inductors, Fixed | Inductors - Commercial, Molded, Shielded, Miniature | 100 | 820 | 64 | | 36 | | |
| IRF-24 |  | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Axial Leaded | 100 | 820 | 65000 | 165000 | | | |
| IRF-36 |  | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Axial Leaded | 100 | 820 | 100 | | 30 | | |
| IRF |  | Inductors, Fixed | Inductors - Epoxy Conformal Coated, Uniform Roll Coated | 100 | 820 | 65 | | 30 | | |
| IR |  | Inductors, Fixed | Inductors - Epoxz Conformal Coated, Uniform Roll Coated | 100 | 910 | 29 | | 30 | | |
| IM |  | Inductors, Fixed | Inductors - Military, MIL-PRF-15305 Qualified, Type LT and Commercial, Molded | 100 | 910 | 29 | | 30 | | |
| MS7508x, MS18130, MS14046, MS90538, MS75101 |  | Inductors, Fixed | Inductors - Military, MIL-PRF-15305 Qualified, Type LT, Molded | 100 | 820 | 29 | | 30 | | |
| MS21426 |  | Inductors, Fixed | Inductors - Military, MIL-PRF-15305 Qualified, Type LT, Molded, Shielded, Miniature | 100 | 100 | 51 | | 40 | | |
| IMS-5WD-40 |  | Inductors, Fixed | Inductors - Miniature, Shielded | 100 | 820 | 150 | | 43 | | |
| IMS-2WWD-40 |  | Inductors, Fixed | Inductors - Subminiature, Shielded | 100 | 820 | 85 | | 43 | | |
| PC |  | Inductors, Fixed | Inductors - Subminiature, Shielded | 100 | 820 | 172 | | 90 | | |
| WVL |  | Inductors, Variable | Inductors - Variable, Subminiature, Shielded | 100 | 820 | 172 | | 72 | | |
| IM-6-38 |  | Inductors, Fixed | Inductors High Current | 100 | 470 | 185 | | 30 | | |
| IMC-0805 |  | Inductors, Fixed | Inductors High Frequency, Surface Mount, Molded | 100 | 820 | 125000 | 285000 | 25.2 | | 0805 |
| | |
| IM-10RFCM-13 |  | Inductors, Fixed | Inductors, Commercial, Molded | 100 | 820 | 132 | 200 | 65 | 100 | |
| Models VIV and VIH |  | Inductors, Fixed | Inductors, Variable, Miniature | 100 | 680 | 105000 | 190000 | 0.79 | | |
| LPT-3535xxx-LA, LB, LC |  | Inductors/Transformers | Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu?, Powdered Iron and MPP Cores | 100 | 330 | 270 | 640 | | | 3535 |
| |
| LPT-4545-xxxLA, LB, LC |  | Inductors/Transformers | Inductors/Transformers Customizable, Surface Mount Torodial, Kool-Mu?, Powdered Iron and MPP Cores | 100 | 330 | 430 | 1150 | | | 4545 |
| |
| IMC-0402-01 |  | Inductors, Fixed | Surface Mount Inductor, Wirewound | 100 | 120 | 100000 | 100000 | 150 | | 0402 |
| LPE-4841 |  | Inductors/Transformers | Surface Mount Transformaers/Inductors, Gapped and Ungapped, Custom Configurations Available | 100 | 680 | 250 | 880 | | | 4841 |
| |
| LPE-5047 |  | Inductors/Transformers | Surface Mount Transformaers/Inductors, Gapped and Ungapped, Custom Configurations Available | 100 | 680 | 280 | 810 | | | 5047 |
| |
| LPE-6562 |  | Inductors/Transformers | Surface Mount Transformaers/Inductors, Gapped and Ungapped, Custom Configurations Available | 100 | 680 | 380 | 980 | | | 6562 |
| 60 | | |
| LPE-6855 |  | Inductors/Transformers | Surface Mount Transformaers/Inductors, Gapped and Ungapped, Custom Configurations Available | 100 | 680 | 450 | 1280 | | | 6855 |
| 60 | | |
| ISC-1008 |  | Inductors, Fixed | Surface Mount Wirewound Shielded Inductor | 100 | 820 | 30000 | 80000 | | | 1008 |
| 30 | | |
| IMC-1210 |  | Inductors, Fixed | Surface Mount, Molded Inductor | 100 | 220 | 50000 | 73000 | 0.796 | | 1210 |
| | |
| IMC-1812 |  | Inductors, Fixed | Surface Mount, Molded Inductor | 100 | 820 | 30000 | 110000 | 0.79 | | 1812 |
| | |
| IMC-2220 |  | Inductors, Fixed | Surface Mount, Molded Inductors | 100 | 820 | 90000 | 250000 | 0.796 | | 2220 |
| | |
| ISC-1812 |  | Inductors, Fixed | Surface Mount, Molded, Shielded Inductors | 100 | 820 | 72000 | 147000 | 0.796 | | 1812 |
| | |
| ILC-0402 |  | Inductors, Fixed | Surface Mount, Multi Layer High Frequency Ceramic Inductor | 100 | 100 | 100000 | 100000 | 100 | | 0402 |
| | |
| Models PT-10 and PT-20 |  | Inductors, Fixed | Transformers Pulse, Trigger Type | 200 | 500 | | | | | |
| Series | Type | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Max Q | Size Class |
|