MENU

IHLP-4040DZ-5A product information

IHLP® Automotive Inductors, High Temperature (155 °C) Series

 IHLP-4040DZ-5A Datasheet

FEATURES

  • High temperature, up to 155 °C
  • Shielded construction
  • Excellent DC/DC energy storage up to 1 MHz to 2 MHz. Filter inductor applications up the SRF (see Standard Electrical Specifications table)


Check all PDF documents

Documents

Datasheet
3D Models (*.zip)
3D Models - IHLP-4040
Application Notes
Application Note - Overview of IHLP Manufacturing Standards
General Information
IHLP Weights - IHLP Weights
Maximum Operating Voltage - Maximum Operating Voltage for IHLP, IHLE, IHLM, IHLW, IHLD, IHCL Series
Instructions
Product Literature
Capabilities - Custom Magnetics: Custom Products for Key Applications
Selector guide - IHLP® Capabilities Matrix
Selector Guide - Surface Mount and Axial Lead Inductors
Selector Guide - Surface-Mount Chip Inductors for Commercial Applications (IMC, ILC, IFC, ISC, IMCH)
Selector Guide - インダクタ - Surface Mount and Axial Lead Inductors
Reference Data
Packaging Methods - SMD Magnetics Packaging Methods
Support Tools
Did you Know - Vishay Automotive Grade IHLP Power Inductors
Infographic - IHLP Power Inductors - In a Nutshell
Infographic - IHLP® パワーインダクタ 薄型パワーインダクタ - In a Nutshell
Infographic - IHLP® 功率电感 超薄功率电感 - 快速了解
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links