MENU

IHLP-6767GZ-5A product information

IHLP® Automotive Inductors, High Temperature (155 °C) Series

 Datasheet

FEATURES

High temperature, up to 155 °C
Shielded construction
Excellent DC/DC energy storage up to 1 MHz to 2 Mhz. Filter inductor applications up the SRF (see Standard Electrical Specifications table).

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes