MENU

IHLE-2525CD-5A product information

IHLE® High Current Inductors With E-Field Shield

 Datasheet

FEATURES

High temperature, up to 155 °C
Integrated E-Shield for maximum EMI reduction (1)
Excellent DC/DC energy storage up to 1 MHz to 2 MHz. Filter inductor applications up the SRF (see standard electrical specifications table)

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled