Inductors - Modem
Latest Press Release
-
- Vishay Intertechnology Introduces Three New Surface-Mount, Common-Mode Chokes With High Rated Currents to 8.0 A and Low DC Resistance Down to 0.006 Ω November 29, 2011
- Vishay's New Surface-Mount, Wirewound Inductor With Shielded Construction Offers Wide Inductance Range of 1.0 μH to 1000 μH July 20, 2005
All Inductors press releases
Related Information
|
Series
|
Product Image
![]() |
Description
|
Inductance (min)
(µH) |
Inductance (max)
(µH) |
Impedance Min
(Ohms) |
Impedance Max
(Ohms) |
Min DC
(mA) |
Max DC
(mA) |
Min Q
|
Max Q
|
Size Class
|
RoHS compliant
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Surface Mount Common Mode Choke | 120 | 90 | 280.0 | 450.0 | ||||||||
| Surface Mount Common Mode Choke | 1000 | 90 | 200.0 | 370.0 | ||||||||
| High Current Common Mode Choke | 1000 | 700 | 4000.0 | 8000.0 | YES | |||||||
| Wirewound, Surface Mount Molded Inductors | 0.01 | 220.0 | 50.0 | 707.0 | 15.0 | 30.0 | ||||||
| Wirewound, Surface Mount Molded Inductors | 0.01 | 0.1 | 450.0 | 734.0 | 15.0 | 28.0 | ||||||
| Wirewound, Surface Mount, Molded Inductors | 0.01 | 1000.0 | 30.0 | 450.0 | 30.0 | 50.0 | ||||||
| Wirewound, Surface Mount, Shielded Inductor | 1.0 | 1000.0 | 30.0 | 1000.0 | 30.0 | 45.0 | ||||||
| Wirewound, Surface Mount, Molded, Shielded Inductors | 0.01 | 100.0 | 80.0 | 810.0 | 30.0 | 50.0 | ||||||
| Wirewound, Surface Mount, Molded, Shielded Inductors | 0.1 | 1000.0 | 66.0 | 552.0 | 30.0 | 50.0 | ||||||
| Surface Mount Current Sense Transformers | 180.0 | 3000.0 | 3325 | YES |