November 29, 2011
Vishay Intertechnology Introduces Three New Surface-Mount, Common-Mode Chokes With High Rated Currents to 8.0 A and Low DC Resistance Down to 0.006 Ω
July 20, 2005
Vishay's New Surface-Mount, Wirewound Inductor With Shielded Construction Offers Wide Inductance Range of 1.0 μH to 1000 μH
July 25, 2003
Vishay's New Surface-Mount, Current-Sensing Transformers Offer Versatile, Lead-Free Construction and Five Standard Turns Ratios From 30 to 125
June 27, 2003
Vishay's New Surface-Mount, Common-Mode Choke Circuits Improve on Multilayer Circuits With DCR Down to 0.20 Ω and Rated Current up to 450 mA