MENU

Inductors - RF Inductors (SMD)

The Vishay surface-mount RF inductors portfolio includes thin film chip; multilayer, high-frequency; high-frequency, RF spiral; high-frequency, laser spiral, coated; wirewound, molded; wirewound, shielded; and wirewound, molded, shielded parts. Most of the parts are lead (Pb)-free and RoHS-compliant. A number of them are also halogen-free.

Inductors - RF Inductors (SMD)
Series
Product Image
Description
Inductance Min.
(H)
Inductance Max.
(H)
Min. DC
(mA)
Max. DC
(mA)
Min. Q
Max. Q
Size Class
Rated Current (min.)
(A)
Rated Current (max.)
(A)
Operating Temperature
(C)
Datasheet
info
Thin Film Chip Inductors 0.001 0.022 90.0 700.0 5.0 7.0 0402
Datasheet
info
High Frequency, Low Profile, High Current IHLP Inductors 0.1 1.0 6100.0 14000.0 1616 6.1 14.0 -55 to +125
Datasheet
info
Surface Mount, Multi Layer High Frequency Ceramic Inductors 0.001 0.27 110.0 300.0 8.0 8.0 0402
Datasheet
info
Surface Mount, Multi Layer High Frequency Ceramic Inductors 0.001 0.27 300.0 300.0 8.0 12.0 0603
Datasheet
info
Wirewound, Surface Mount Inductors 0.001 0.12 100.0 1360.0 13.0 26.0 0402
Datasheet
info
Wirewound, Surface Mount Inductors 0.002 0.39 150.0 700.0 16.0 43.0 0603
Datasheet
info
Wirewound, Surface Mount Inductors 0.0022 10.0 80.0 800.0 10.0 60.0 0805
Datasheet
info
High Frequency, Surface Mount Inductors 0.0033 47.0 45.0 1000.0 15.0 60.0 1008
Datasheet
info
Wirewound, Surface Mount Molded Inductors 0.01 220.0 50.0 734.0 15.0 30.0 1210
Datasheet
info
Wirewound, Surface Mount Molded Inductors 0.01 0.1 450.0 734.0 15.0 28.0 1210
Datasheet
info
Wirewound, Surface Mount, Molded Inductors 0.01 1000.0 30.0 450.0 30.0 50.0 1812
Datasheet
info
High Frequency, Surface Mount Molded Inductors 0.001 10.0 25.0 1800.0 10.0 20.0 2220
Datasheet
info
Wirewound, Surface Mount, Molded Inductors 1.0 330.0 90.0 1050.0 10.0 20.0 1812
Datasheet
info
Wirewound, Surface Mount, Shielded Inductor 1.0 1000.0 30.0 1000.0 30.0 45.0 1008
Datasheet
info
Wirewound, Surface Mount, Molded, Shielded Inductors 0.01 100.0 80.0 810.0 30.0 50.0 1210
Datasheet
info
Wirewound, Surface Mount, Molded, Shielded Inductors 0.1 1000.0 66.0 552.0 30.0 50.0 1812
Datasheet
info
High Frequency RF Spiral Inductor for Wire Bonded Assemblies 0.001 0.1 8.0 18.0 -55 to +125
Datasheet
info
High Frequency Wire Bondable RF Spiral Inductor, 0.030" x 0.030" 0.003 0.03 11.0 17.0 - 55 to + 125
Datasheet
info
High Frequency Wire Bondable RF Spiral Inductor, 0.050" x 0.050" 0.018 0.15 3.0 18.0 - 55 to + 125