Inductors - SMD Multilayer Ferrite Inductors and Beads
Vishay SMD multilayer ferrite inductors feature high reliability and are magnetically self-shielded. Their nickel barrier plating virtually eliminates silver migration. The parts are lead (Pb)-free, RoHS-compliant, and halogen-free. The portfolio also includes multilayer ferrite beads; high-current, multilayer ferrite beads; and chip array ferrite beads which are (Pb)-free and RoHS-compliant, and most are also halogen-free. The discrete, surface-mount parts feature high reliability. The chip arrays combine four single 0603 chips into one package.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Impedance Min. (Ω) ▲▼ | Impedance Max. (Ω) ▲▼ | Max. DC (mA) ▲▼ | Size Class ▲▼ | Operating Temperature (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Chip Array Ferrite Beads | n/a | n/a | 60 | 1000 | 400 | 1206 | -55 to +125 | |
Enlarge | Multilayer Ferrite Beads | n/a | n/a | 19 | 2000 | 600 | 1206 | -55 to +125 | |
Enlarge | Multilayer Ferrite Beads | n/a | n/a | 20 | 600 | 300 | 0402 | -55 to +125 | |
Enlarge | Multilayer Ferrite Beads | n/a | n/a | 10 | 2000 | 500 | 0603 | -55 to +125 | |
Enlarge | Multilayer Ferrite Beads | n/a | n/a | 7 | 2200 | 600 | 0805 | -55 to +125 | |
Enlarge | Multilayer Ferrite Beads | n/a | n/a | 31 | 150 | 400 | 1210, 1806, 1812 | -55 to +125 | |
Enlarge | High Current Multilayer Ferrite Beads | n/a | n/a | 30 | 1300 | 6000 | -55 to +125 | ||
Enlarge | Monolithic Chip Inductors | 0.047 | 10 | n/a | n/a | 50 | 0603 | -55 to +125 | |
Enlarge | Monolithic Chip Inductors | 0.047 | 33 | n/a | n/a | 300 | 0805 | -55 to +125 | |
Enlarge | Monolithic Chip Inductors | 0.047 | 33 | n/a | n/a | 300 | 1206 | -55 to +125 |