MENU

Inductors - SMD Multilayer Ferrite Inductors

Vishay SMD multilayer ferrite inductors feature high reliability and are magnetically self-shielded. Their nickel barrier plating virtually eliminates silver migration. The parts are lead (Pb)-free, RoHS-compliant, and halogen-free.

Inductors - SMD Multilayer Ferrite Inductors
Series
Product Image
Description
Inductance Min.
(H)
Inductance Max.
(H)
Min. DC
(mA)
Max. DC
(mA)
Size Class
Operating Temperature
(C)
Datasheet
info
Monolithic Chip Inductors 0.047 10 15.0 50.0 0603 -55 to +125
Datasheet
info
Monolithic Chip Inductors 0.047 33 5.0 300.0 0805 -55 to +125
Datasheet
info
Monolithic Chip Inductors 0.047 33 5.0 300.0 1206 -55 to +125