MENU

Inductors - SMD Multilayer Ferrite Beads

The Vishay portfolio includes multilayer ferrite beads; high-current, multilayer ferrite beads; and chip array ferrite beads. The parts have are (Pb)-free and RoHS-compliant, and most are also halogen-free. The discrete, surface-mount parts feature high reliability. The chip arrays combine four single 0603 chips into one package.

Inductors - SMD Multilayer Ferrite Beads
Series
Product Image
Description
Impedance Min.
(Ω)
Impedance Max.
(Ω)
Min. DC
(mA)
Max. DC
(mA)
Size Class
Operating Temperature
(C)
Datasheet
info
Chip Array Ferrite Beads 60 60 150.0 400.0 1206 -55 to +125
Datasheet
info
Multilayer Ferrite Beads 19 19 100.0 600.0 1206 -55 to +125
Datasheet
info
Multilayer Ferrite Beads 20 20 200.0 300.0 0402 -55 to +125
Datasheet
info
Multilayer Ferrite Beads 10 10 50.0 500.0 0603 -55 to +125
Datasheet
info
Multilayer Ferrite Beads 7 7 80.0 600.0 0805 -55 to +125
Datasheet
info
Multilayer Ferrite Beads 31 31 200.0 400.0 1210 -55 to +125
Datasheet
info
High Current Multilayer Ferrite Beads 30 30 2000.0 6000.0 0603 -55 to +125