VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZInductorsPress Releases
All Inductors press releases

February 09, 2007

Four New IHLP Low-Profile, High-Current Inductors Feature Low Profiles of 1.2 mm and 2.0 mm With Maximum Frequency Ranges of 1.0 MHz and 5.0 MHz

March 30, 2005

Vishay's New Thin Film Chip Inductors in Compact 0402 and 0603 Cases Provide Typical Q Values up to 49 at Frequency Range of 100 MHz to 1700 MHz

December 17, 2004

New Inductors Feature Space-Saving 0402 and 0603 Case Sizes With SRF up to 6900 MHz and Q Factor to 43

January 22, 2002

Vishay Dale Multilayer Ceramic Inductors Add New Options for High-Frequency Applications

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account