| IDC-2512 |  | High Current, Surface Mount Inductor | 1 | 1000 | 120000 | 120000 | 100 | 2512 |
| IDC-5020 |  | High Current, Surface Mount Inductor | 1 | 1000 | 120000 | 120000 | 100 | 5020 |
| IDC-7328 |  | High Current, Surface Mount Inductor | 1 | 1000 | 120000 | 120000 | 100 | 7328 |
| IDCP-1813 |  | High Current, Surface Mount Inductor | 1 | 68 | 460 | 3800 | 2.52 | 1813 |
| | |
| IDCP-2218 |  | High Current, Surface Mount Inductor | 10 | 220 | 350 | 1440 | 0.001 | 2218 |
| | |
| IDCP-3020 |  | High Current, Surface Mount Inductor | 10 | 470 | 340 | 2300 | 0.001 | 3020 |
| | |
| IDCP-3114 |  | High Current, Surface Mount Inductor | 10 | 330 | 280 | 1440 | 0.001 | 3114 |
| | |
| IDCP-3722 |  | High Current, Surface Mount Inductor | 10 | 820 | 240 | 2600 | 0.001 | 3722 |
| | |
| IDCP-3916 |  | High Current, Surface Mount Inductor | 10 | 560 | 320 | 2380 | 0.001 | 3916 |
| | |
| IDCS-2512 |  | High Current, Shielded, Surface Mount Inductor | 1 | 10000 | 20 | 3000 | 100 | 2512 |
| IDCS-5020 |  | High Current, Surface Mount Inductor | 1 | 390 | 20 | 20 | 100 | 5020 |
| | | |
| IDCS-7328 |  | High Current, Shielded, Surface Mount Inductor | 10 | 1000 | 20 | 20 | 100 | 7328 |
| | | |
| IFLP-4040DZ-01 |  | 3 % DCR Tolerance, Low Profile, High Current Inductor | 0.34 | 0.62 | 32000 | 32000 | | 4040 |
| IHLM-2525CZ-01 |  | Molded, Low Profile, High Current Inductor | 0.1 | 10 | 3000 | 32500 | | 2525 |
| IHLM-2525CZ-06 |  | 10 % DCR Tolerance, Low Profile, Power Inductor | 0.1 | 10 | 3000 | 32500 | | 2525 |
| IHLM-2525CZ-07 |  | 5 % DCR Tolerance, Low Profile, Power Inductor | 0.1 | 10 | 3000 | 32500 | | 2525 |
| IHLP-1616AB-01 |  | Low Profile, High Current Inductor | 0.047 | 1 | 4000 | 13000 | | 1616 |
| IHLP-1616AB-11 |  | Low Profile, High Current Inductor | 0.047 | 2.2 | 2750 | 15000 | | 1616 |
| IHLP-1616BZ-01 |  | Low Profile, High Current Inductor | 0.1 | 2.2 | 2850 | 13000 | | 1616 |
| IHLP-1616BZ-11 |  | Low Profile, High Current Inductor | 0.1 | 4.7 | 1700 | 12000 | | 1616 |
| IHLP-2525AH-01 |  | Low Profile, High Current Inductor | 0.1 | 4.7 | 3000 | 18000 | | 2525 |
| |
| IHLP-2525BD-01 |  | Low Profile, High Current Inductor | 0.1 | 10 | 2500 | 30000 | | 2525 |
| IHLP-2525CZ-01 |  | Low Profile, Current Inductor | 0.1 | 10 | 3000 | 32500 | | 2525 |
| |
| IHLP-2525CZ-11 |  | Low Profile, High Current Inductor | 7.61 | 128.922 | 2900 | 12500 | | 2525 |
| IHLP-4040DZ-01 |  | Filter Inductors High Current | 0.19 | 10 | 6800 | 40000 | | 4040 |
| IHLP-5050CE-01 |  | Low Profile, High Current Inductor | 0.1 | 10 | 7000 | 43000 | | 5050 |
| |
| IHLP-5050CE-06 |  | Current Sense, 10% DCR Tolerance, Low Profile, Power Inductor | 0.6 | 10 | 7000 | 29000 | | 5050 |
| IHLP-5050CE-07 |  | Current Sense, 5% DCR Tolerance, Low Profile, Power Inductor | 0.6 | 10 | 7000 | 29000 | | 5050 |
| IHLP-5050EZ-01 |  | Low Profile, High Current Inductor | 0.1 | 10 | 9000 | 55000 | | 5050 |
| |
| IHLP-5050FD-01 |  | Low Profile, High Current Inductor | 0.1 | 10 | 10000 | 60000 | | 5050 |
| |
| IHSM-3825 |  | High Current, Surface Mount Inductor | 1.01 | 1.01 | 5114 | | | |
| IHSM-4825 |  | High Current, Surface Mount Inductor | 1 | 1000 | 240 | 8600 | | 4825 |
| |
| IHSM-5832 |  | High Current, Surface Mount Inductor | 1 | 4700 | 140 | 9000 | | 5832 |
| |
| IHSM-7832 |  | High Current, Surface Mount Inductor | 1 | 18000 | 110 | 9000 | | 7832 |
| 8200 | | |
| Series | Description | Inductance (min) (microH) | Inductance (max) (microH) | Min DC (mA) | Max DC (mA) | Min Q | Size Class |