VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZInductorsPress Releases
All Inductors press releases

February 16, 2007

Vishay Announces Industry’s First Low-Profile, High-Current Inductors to Offer 3 % DCR Tolerance

February 09, 2007

Four New IHLP Low-Profile, High-Current Inductors Feature Low Profiles of 1.2 mm and 2.0 mm With Maximum Frequency Ranges of 1.0 MHz and 5.0 MHz

December 20, 2006

Vishay Expands IHLP Family of Low-Profile, High-Current Inductors With New Devices Featuring Maximum Frequency Ranges of 1.0 MHz and 5.0 MHz

June 09, 2006

Vishay Expands IHLP Family of Low-Profile, High-Current Inductors With New Devices Offering Saturation Currents up to 12 A and Typical DCR Values Down to 3.4 mΩ in 2525 Footprint

July 20, 2005

Vishay's New Surface-Mount, Wirewound Inductor With Shielded Construction Offers Wide Inductance Range of 1.0 µH to 1000 µH

March 30, 2005

Vishay's New Thin Film Chip Inductors in Compact 0402 and 0603 Cases Provide Typical Q Values up to 49 at Frequency Range of 100 MHz to 1700 MHz

January 19, 2005

Vishay Adds to IHLP Family of High-Current, Surface-Mount Inductors: New Devices Feature Saturation Currents up to 40 A, Typical DCR Values Down to 3.0 mΩ, and Low 1.8-mm Height Profile

December 22, 2004

Vishay Extends High-Current Inductor Offering: New Devices Feature 3.0-mm Profile, DCR Values Down to 1.5 Milliohms, High Dielectric Withstanding Voltage

December 17, 2004

New Inductors Feature Space-Saving 0402 and 0603 Case Sizes With SRF up to 6900 MHz and Q Factor to 43

December 10, 2004

New Vishay Inductors Provide Saturation Currents up to 70 A and Typical DCR Values Down to 0.81 mΩ in 2525 Footprint

Sept. 10, 2004

New Vishay IHLP Inductors Feature 6.5 mm Height Profile, Saturation Currents Up to 120 A, and Inductance Values of 5.6 µH, 6.8 µH, 8.2 µH, and 10 µH

April 09, 2004

Vishay Extends IHLP Family of Current-Sensing Power Inductors With First Devices to Offer 5% DCR Tolerance

May 23, 2003

Vishay Extends IHLP Family of Low-Profile, Surface-Mount Inductors With New Devices Rated for Saturation Currents up to 120 A and Typical DCR Values as Low as 0.47 mΩ

April 11, 2003

Vishay Extends IHLP Family of Surface-Mount Inductors With Devices Featuring Saturation Currents up to 50 A, Typical DCR Values Down to 1.5 mΩ, and a Very Low 2.4-mm Height Profile

March 07, 2003

Vishay Extends Low-Profile Inductor Family Aimed At High-Frequency DC-to-DC Converters:

November 08, 2002

Vishay Adds to High-Current Inductor Series: New Devices Provide Extended Range of Inductance Values (from 0.10 µH to 10 µH), Are Rated for Saturation Currents up to 84 A, and Have Typical DCR Values as Low as 0.8 mΩ

Sept. 13, 2002

New Series of Wirewound, Molded, Surface-Mount Inductors Extends Vishay Offerings With Drop-In Replacements for Industry-Standard 2220 Devices

January 22, 2002

Vishay Dale Multilayer Ceramic Inductors Add New Options for High-Frequency Applications

October 05, 2001

New Low-Profile, High-Current Inductors Enhance Space and Power Savings in DC/DC Converter Applications

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account