|
The Key Applications:
- Switching power supplies, EMI/RFI filtering, and output chokes in
automotive, industrial, and deep well drilling products.
The News:
Vishay's New Toroidal High-Temperature
Inductor Offers Industry's Lowest Inductance Down to 0.47 µH, Lowest DCR
With Vertical- and Horizontal-Mount Options, and Features Industry's
Highest Rated Current up to 36 A, With Highest Saturation Current up to 50
A
Vishay Intertechnology, Inc. (NYSE: VSH) announces the
first size in a new series of toroidal, high-current, high-temperature
inductors that offer the industry's highest rated and saturation current,
and the industry's lowest DCR and inductance.
- Offers designers a low-cost device with the highest current and
temperature ratings, and lowest DCR and inductance values
- Enables optimal PCB layout with horizontal and vertical mount
options
- Features 11 standard inductance values to choose from
- Custom values and current ratings are available upon
request
- Provides low magnetic radiation
- RoHS compliant
Key Device Specifications:
- Operating temperature rating to +200 °C
- Maximum DCR range from 0.29 Ω to 0.0024 Ω when vertically
mounted
- Maximum DCR range from 0.3 Ω to 0.003 Ω when horizontally
mounted
- 470-µH to 0.47-µH inductance range
- Rated current range of 2.8 A to 36 A
- Saturation current range of 1.5 A to 50 A
The Perspective: Vishay's new TJ5-HT toroidal
high-current, high-temperature inductor offers designers a low-cost device
with the industry's lowest DCR ratings and the highest rated and
saturation currents. The inductor features a high operating temperature
rating up to +200 °C, and vertical and horizontal mounting options to
optimize the PCB layout in automotive and deep-well drilling
applications.
Availability: Samples and production quantities of the
new TJ5-HT inductor are available now. Lead time for production quantities
is ten weeks.
Datasheet |