Inductors - Transformers

Vishay's transformer portfolio includes a wide array of power transformers including flyback transformers, forward converter transformers, push/pull transformers, full-bridge transformers, half-bridge transformers, LLC resonant transformers, isolated buck transformers, gate drive transformers, current sense transformers, three-phase transformers, and linear single-phase transformers. These transformers are designed to meet UL, CSA, VDE, and IEC safety requirements and can meet RoHS requirements. In addition, Vishay manufactures signal transformers, audio transformers, and RF transformers that provide safety isolation. With a capability to provide products that operate over a wide temperature range (-55 C to +220 C), these transformers can handle extreme environments.