MENU

Inductors - Wireless Charging Coils

Vishay wireless charging receiving coils/shields and wireless charging transmitter coils/shields feature high permeability shielding and high-saturation powdered iron that is not affected by permanent locating magnets. All the parts are lead (Pb)-free and RoHS-compliant, and some are also AEC-Q200-qualified and Vishay Automotive Grade.

Inductors - Wireless Charging Coils
Series
Product Image
Description
Inductance Min.
(H)
Inductance Max.
(H)
Min. Q
Max. Q
Size Class
Operating Temperature
(C)
Datasheet
info
Wireless Charging Receiving Coil/Shield 10.7 10.7 30.0 30.0 3827
Datasheet
info
Wireless Charging Receiving Coil/Shield 16.2 16.2 30.0 30.0 4832
Datasheet
info
Wireless Charging Receiving Coil/Shield 15.0 15.0 60.0 60.0 4832
Datasheet
info
Wireless Charging Receiving Coil/Shield with Attractor 9.7 9.7 30.0 30.0 4832
Datasheet
info
Wireless Charging Transmitter Coil/Shield 24.0 24.0 185.0 185.0 4646 -55 to +105
Datasheet
info
Wireless Charging Transmitter Coil/Shield 24.0 24.0 200.0 200.0 1110 -55 to +105
Datasheet
info
Wireless Charging Transmitter Coil/Shield 6.3 6.3 190.0 190.0 -55 to +105


RECOMMENDED FOR YOU

Recommended Downloads