January 21, 2005
Vishays New FunctionPAK® DC/DC Converter Offers Power Density Upwards of 570 W Per Cubic Inch in 20-Port, 0.58-in. by 0.48-in. by 0.126-in. BGA
January 07, 2005
Vishay Extends FunctionPAK® DC/DC Converter Family With Synchronous Boost Device Delivering up to 15 W at 2.5 A With 95% Efficiency
July 11, 2003
Vishay Releases Compact, Single-Package FunctionPAK® Synchronous Buck Converter Rated for Output Voltages of 0.8 V to 1.2 V
February 28, 2003
Vishay Adds to FunctionPAK Family of Fully Integrated DC-to-DC Converters, Providing Power Density of 380 W per Cubic Inch in Compact 0.58" by 0.48" Package
May 20, 2002
Vishay Launches New Synchronous Buck Converters in Single-Package FunctionPAK™ Family