Searching . . .
TSUS5400, TSUS5401, TSUS5402 product information
Infrared Emitting Diode, 950 nm, GaAs

 TSUS5400, TSUS5401, TSUS5402 Datasheet

Features

  • Package type: leaded
  • Package form: T-1¾
  • Dimensions (in mm): Ø 5


Check all PDF documents

Documents

Datasheet
Constructions
Component Construction - Component Construction
General Information
Eye Safety - Eye Safety Risk Assessment of Infrared Emitting Diodes According IEC (EN DIN) 60825-1
Eye Safety - Eye Safety Risk Assessment of Light or Infrared Emitting Diodes
Glossary
Symbols and Terminology - Symbols and Terminology
Type Designation Code - Type Designation Code
Quality Info
Assembly Instructions - Assembly Instructions
Quality Information - Quality Information
Reliability and Statistics Glossary - Reliability and Statistics Glossary
Tape and Reel Info
Packaging and Order Information - Packaging and Order Information
Technical Notes
Measurement Techniques - Measurement Techniques
Physics and Technology - Physics and Technology
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links