MENU

VSMG2720 product information

High Speed Infrared Emitting Diode, 830 nm, GaAlAs Double Hetero

 VSMG2720 Datasheet

FEATURES

  • Package type: surface mount
  • Package form: PLCC-2
  • Dimensions (L x W x H in mm): 3.5 x 2.8 x 1.75


Check all PDF documents

Documents

Datasheet
3D Models (*.zip)
3D Models - PLCC-2 Package
Opto 3D Models - Opto 3D Models
Product Literature
Product Sheet - 830 nm, 850 nm, and 870 nm High Intensity Infrared Emitters
Tradeshow Brochure - Infrared Emitters and Photo Detectors: Featured Products
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links