February 11, 2009
Vishay Releases New High-Power, High-Speed 830-nm Infrared Emitters in SMD PLCC2 and 5-mm (T1¾) Packages with Industry’s Lowest Forward Voltage of 1.45 V at 100 mA and 2.10 V at 1 A, and Radiant Intensity to 32 mW/sr at 100 mA
April 30, 2008
Vishay Releases New High-Power, High-Speed 870-nm Infrared Emitter with Wide Viewing Angle of ±38° in Leaded Package