February 11, 2009
Vishay Releases New High-Power, High-Speed 830-nm Infrared Emitters in SMD PLCC2 and 5-mm (T1¾) Packages with Industry’s Lowest Forward Voltage of 1.45 V at 100 mA and 2.10 V at 1 A, and Radiant Intensity to 32 mW/sr at 100 mA